SLVSCZ0C August 2015 – July 2016 DRV8872
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |
---|---|---|---|
Power supply voltage (VM) | –0.3 | 50 | V |
Logic input voltage (IN1, IN2) | –0.3 | 7 | V |
Fault pin (nFAULT) | –0.3 | 6 | V |
Continuous phase node pin voltage (OUT1, OUT2) | –0.7 | VM + 0.7 | V |
Current sense input pin voltage (ISEN)(2) | –0.5 | 1 | V |
Output current (100% duty cycle) | 0 | 3.5 | A |
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |