SLVSCZ0C August 2015 – July 2016 DRV8872
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VM | Power supply voltage | 6.5 | 45 | V | |
VI | Logic input voltage (IN1, IN2) | 0 | 5.5 | V | |
fPWM | Logic input PWM frequency (IN1, IN2) | 0 | 200(2) | kHz | |
Ipeak | Peak output current(1) | 0 | 3.6 | A | |
TA | Operating ambient temperature | –40 | 125 | °C |