SLVSDS6B August 2019 – January 2021 DRV8876-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-1 lists the recommended external components for the device.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | GND | 0.1-µF, low ESR ceramic capacitor, VM-rated. |
CVM2 | VM | GND | Section 9.1, VM-rated. |
CVCP | VCP | VM | X5R or X7R, 100-nF, 16-V ceramic capacitor |
CFLY | CPH | CPL | X5R or X7R, 22-nF, VM-rated ceramic capacitor |
RIMODE | IMODE | GND | See Section 7.3.3.2. |
RPMODE | PMODE | GND | See Section 7.3.2. |
RnFAULT | VCC | nFAULT | Pullup resistor, IOD ≤ 5-mA |
RIPROPI | IPROPI | GND | See Section 7.3.3.1. |