SLVSDS6B August 2019 – January 2021 DRV8876-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VM | 4.5 | 37 | V | |
VIN | Logic input voltage | EN/IN1, MODE, nSLEEP, PH/IN2 | 0 | 5.5 | V | |
fPWM | PWM frequency | EN/IN1, PH/IN2 | 0 | 100 | kHz | |
VOD | Open drain pullup voltage | nFAULT | 0 | 5.5 | V | |
IOD | Open drain output current | nFAULT | 0 | 5 | mA | |
IOUT(1) | Peak output current | OUT1, OUT2 | 0 | 3.5 | A | |
IIPROPI | Current sense output current | IPROPI | 0 | 3 | mA | |
VVREF | Current limit reference voltage | VREF | 0 | 3.6 | V | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |