SLVSDS7B August 2019 – November 2019 DRV8876
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply pin voltage | VM | –0.3 | 40 | V |
Voltage difference between ground pins | GND, PGND | –0.3 | 0.3 | V |
Charge pump pin voltage | CPH, VCP | VVM – 0.3 | VVM + 7 | V |
Charge pump low-side pin voltage | CPL | –0.3 | VVM + 0.3 | V |
Logic pin voltage | EN/IN1, IMODE, nSLEEP, PH/IN2, PMODE | –0.3 | 5.75 | V |
Open-drain output pin voltage | nFAULT | –0.3 | 5.75 | V |
Output pin voltage | OUT1, OUT2 | –0.9 | VVM + 0.9 | V |
Output pin current | OUT1, OUT2 | Internally Limited | Internally Limited | A |
Proportional current output pin voltage | IPROPI | –0.3 | 5.75 | V |
–0.3 | VVM + 0.3 | V | ||
Reference input pin voltage | VREF | –0.3 | 5.75 | V |
Ambient temperature, TA | –40 | 125 | °C | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |