SLVSDS7B August 2019 – November 2019 DRV8876
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
REFERENCE | DESIGN PARAMETER | EXAMPLE VALUE |
---|---|---|
VM | Motor and driver supply voltage | 24 V |
VCC | Controller supply voltage | 3.3 V |
IRMS | Output RMS current | 0.5 A |
fPWM | Switching frequency | 20 kHz |
ITRIP | Current regulation trip point | 1 A |
AIPROPI | Current sense scaling factor | 1000 µA/A |
RIPROPI | IPROPI external resistor | 2.5 kΩ |
VREF | Current regulation reference voltage | 2.5 V |
VADC | Controller ADC reference voltage | 2.5 V |
RREF1 | VREF external resistor | 16 kΩ |
RREF2 | VREF external resistor | 50 kΩ |
TA | PCB ambient temperature | –20 to 85 °C |
TJ | Device max junction temperature | 150 °C |
RθJA | Device junction to ambient thermal resistance | 35 °C/W |