SLVSFE6A August 2019 – April 2021 DRV8876N
PRODUCTION DATA
After the supply voltage on the VM pin has crossed the undervoltage threshold VUVLO, the nSLEEP pin is logic high, and tWAKE has elapsed, the device enters its active mode. In this mode, the H-bridge, charge pump, and internal logic are active and the device is ready to receive inputs. The input control mode (PMODE) and OCP modes (IMODE) will be latched when the device enters active mode.