SLVSFE6A August 2019 – April 2021 DRV8876N
PRODUCTION DATA
REFERENCE | DESIGN PARAMETER | EXAMPLE VALUE |
---|---|---|
VM | Motor and driver supply voltage | 24 V |
VCC | Controller supply voltage | 3.3 V |
IRMS1 | Output 1 RMS current | 0.5 A |
IPEAK1 | Output 1 peak current | 1 A |
IRMS2 | Output 2 RMS current | 0.25 A |
IPEAK2 | Output 2 peak current | 0.5 A |
fPWM | Switching frequency | 20 kHz |
TA | PCB ambient temperature | –20 to 85 °C |
TJ | Device max junction temperature | 150 °C |
RθJA | Device junction to ambient thermal resistance | 35 °C/W |