SLVSD18C June 2015 – August 2017 DRV8880
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |
---|---|---|---|
Power supply voltage (VM) | –0.3 | 50 | V |
Power supply voltage ramp rate (VM) | 0 | 2 | V/µs |
Charge pump voltage (VCP, CPH) | –0.3 | VM + 12 | V |
Charge pump negative switching pin (CPL) | –0.3 | VM | V |
Internal regulator voltage (V3P3) | –0.3 | 3.8 | V |
Internal regulator current output (V3P3) | 0 | 10 | mA |
Control pin voltage (STEP, DIR, ENABLE, nSLEEP, nFAULT, M0, M1, DECAY0, DECAY1, TRQ0, TRQ1, ATE) | –0.3 | 7.0 | V |
Open drain output current (nFAULT) | 0 | 10 | mA |
Reference input pin voltage (VREF) | –0.3 | 4.1 | V |
Continuous phase node pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | –0.7 | VM + 0.7 | V |
Continuous shunt amplifier input pin voltage (AISEN, BISEN) (2) | –0.55 | 0.55 | V |
Peak drive current (AOUT1, AOUT2, BOUT1, BOUT2, AISEN, BISEN) | Internally limited | A | |
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |