SLVSD18C June 2015 – August 2017 DRV8880
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The current through the motor windings is regulated by an adjustable fixed-off-time PWM current regulation circuit. When an H-bridge is enabled, current rises through the winding at a rate dependent on the DC voltage, inductance of the winding, and the magnitude of the back EMF present. After the current hits the current chopping threshold, the bridge enters a decay mode for a fixed period of time to decrease the current, which is configurable between 10 and 30 µs through the tri-level input TOFF. After the off time expires, the bridge is re-enabled, starting another PWM cycle.
TOFF | OFF-TIME tOFF |
---|---|
0 | 20 µs |
1 | 30 µs |
Z | 10 µs |
The PWM chopping current is set by a comparator which compares the voltage across a current sense resistor connected to the xISEN pin with a reference voltage. To generate the reference voltage for the current chopping comparator, the output of a sine lookup table is applied to a sine-weighted DAC, whose full-scale output voltage is set by VREF. This voltage is attenuated by a factor of Av. In addition, the TRQx pins further scale the reference.
The full-scale (100%) chopping current is calculated as follows:
The TRQx pins are the inputs to a Torque DAC used to scale the output current. The current scalar value for different inputs is shown below.
TRQ1 | TRQ0 | CURRENT SCALAR (TRQ) | EFFECTIVE ATTENUATION |
---|---|---|---|
1 | 1 | 25% | 26.4 V/V |
1 | 0 | 50% | 13.2 V/V |
0 | 1 | 75% | 8.8 V/V |
0 | 0 | 100% | 6.6 V/V |
Table 7 gives the xISEN trip voltage at a given DAC code and TRQ[1:0] setting for 1/16 step mode. In this table, VREF = 3.3 V.
1/16 STEP (SINE DAC CODE) | TORQUE DAC TRQ[1:0] SETTING | |||
---|---|---|---|---|
00 – 100% | 01 – 75% | 10 – 50% | 11 – 25% | |
16 | 500.0 mV | 375.0 mV | 250.0 mV | 125.0 mV |
15 | 490.0 mV | 367.5 mV | 245.0 mV | 122.5 mV |
14 | 480.0 mV | 360.0 mV | 240.0 mV | 120.0 mV |
13 | 460.0 mV | 345.0 mV | 230.0 mV | 115.0 mV |
12 | 440.0 mV | 330.0 mV | 220.0 mV | 110.0 mV |
11 | 415.0 mV | 311.3 mV | 207.5 mV | 103.8 mV |
10 | 385.0 mV | 288.8 mV | 192.5 mV | 96.3 mV |
9 | 355.0 mV | 266.3 mV | 177.5 mV | 88.8 mV |
8 | 315.0 mV | 236.3 mV | 157.5 mV | 78.8 mV |
7 | 280.0 mV | 210.0 mV | 140.0 mV | 70.0 mV |
6 | 235.0 mV | 176.3 mV | 117.5 mV | 58.8 mV |
5 | 190.0 mV | 142.5 mV | 95.0 mV | 47.5 mV |
4 | 145.0 mV | 108.8 mV | 72.5 mV | 36.3 mV |
3 | 100.0 mV | 75.0 mV | 50.0 mV | 25.0 mV |
2 | 50.0 mV | 37.5 mV | 25.0 mV | 12.5 mV |
1 | 0.0 mV | 0.0 mV | 0.0 mV | 0.0 mV |