SLVSD18C June 2015 – August 2017 DRV8880
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
A fixed decay mode is selected by setting the tri-level DECAYx pins as shown in Table 8. Please note that if the ATE pin is logic high, the DECAYx pins are ignored and smart tune is used.
DECAY1 | DECAY0 | INCREASING STEPS | DECREASING STEPS |
---|---|---|---|
0 | 0 | Slow Decay | Slow Decay |
0 | 1 | Slow Decay | Mixed Decay: 2 tBLANK |
1 | 0 | Slow Decay | Mixed Decay: 30% Fast |
1 | 1 | Mixed Decay: 30% Fast | Mixed Decay: 30% Fast |
0 | Z | Slow Decay | Mixed Decay: 60% Fast |
1 | Z | Slow Decay | Fast Decay |
Z | 0 | Mixed Decay: 1 tBLANK | Mixed Decay: 30% Fast |
Z | 1 | Mixed Decay: 60% Fast | Mixed Decay: 60% Fast |
Z | Z | Fast Decay | Fast Decay |
Increasing and decreasing current are defined in the chart below. For the Slow/Mixed decay mode, the decay mode is set as slow during increasing current steps and mixed decay during decreasing current steps. In full step mode, the increasing step decay mode is always used.