SLVSD18C June 2015 – August 2017 DRV8880
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 1 lists the recommended values of the external components.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | GND | 0.1-µF ceramic capacitor rated for VM per VM pin |
CVM1 | VM | GND | Bulk electrolytic capacitor rated for VM, recommended value is 100 µF, see Bulk Capacitance Sizing |
CVCP | VCP | VM | 16-V, 0.47-µF ceramic capacitor |
CSW | CPH | CPL | 0.1-µF X7R capacitor rated for VM |
CV3P3 | V3P3 | GND | 6.3-V, 0.47-µF ceramic capacitor |
RnFAULT | VMCU(1) | nFAULT | > 5 kΩ pullup |
RAISEN | AISEN | GND | Sense resistor, see Sense Resistor |
RBISEN | BISEN | GND |