SLVSD18C June 2015 – August 2017 DRV8880
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Built-in indexer logic in the DRV8880 allows a number of different stepping configurations. The Mx pins are used to configure the stepping format as shown in Table 2.
M1 | M0 | STEP MODE |
---|---|---|
0 | 0 | Full step (2-phase excitation) with 71% current |
0 | 1 | Non-circular 1/2 step |
1 | 0 | 1/2 step |
1 | 1 | 1/4 step |
0 | Z | 1/8 step |
1 | Z | 1/16 step |
Z | 0 | Reserved |
Z | 1 | Reserved |
Z | Z | Reserved |
Table 3 shows the relative current and step directions for full-step through 1/16-step operation. The AOUT current is the sine of the electrical angle; BOUT current is the cosine of the electrical angle. Positive current is defined as current flowing from xOUT1 to xOUT2 while driving.
At each rising edge of the STEP input the indexer travels to the next state in the table. The direction is shown with the DIR pin logic high. If the DIR pin is logic low, the sequence is reversed.
Note that if the step mode is changed while stepping, the indexer will advance to the next valid state for the new MODE setting at the rising edge of STEP.
The home state is an electrical angle of 45°. This state is entered after power-up, after exiting logic undervoltage lockout, or after exiting sleep mode. This is shown in Table 3 with the highlighted row.
FULL STEP | 1/2 STEP | 1/4 STEP | 1/8 STEP | 1/16 STEP | ELECTRICAL ANGLE (°) | AOUT CURRENT
(% full-scale) |
BOUT CURRENT
(% full-scale) |
---|---|---|---|---|---|---|---|
1 | 1 | 1 | 1 | 0.000° | 0% | 100% | |
2 | 5.625° | 10% | 100% | ||||
2 | 3 | 11.250° | 20% | 98% | |||
4 | 16.875° | 29% | 96% | ||||
2 | 3 | 5 | 22.500° | 38% | 92% | ||
6 | 28.125° | 47% | 88% | ||||
4 | 7 | 33.750° | 56% | 83% | |||
8 | 39.375° | 63% | 77% | ||||
1 | 2 | 3 | 5 | 9 | 45.000° | 71% | 71% |
10 | 50.625° | 77% | 63% | ||||
6 | 11 | 56.250° | 83% | 56% | |||
12 | 61.875° | 88% | 47% | ||||
4 | 7 | 13 | 67.500° | 92% | 38% | ||
14 | 73.125° | 96% | 29% | ||||
8 | 15 | 78.750° | 98% | 20% | |||
16 | 84.375° | 100% | 10% | ||||
3 | 5 | 9 | 17 | 90.000° | 100% | 0% | |
18 | 95.625° | 100% | –10% | ||||
10 | 19 | 101.250° | 98% | –20% | |||
20 | 106.875° | 96% | –29% | ||||
6 | 11 | 21 | 112.500° | 92% | –38% | ||
22 | 118.125° | 88% | –47% | ||||
12 | 23 | 123.750° | 83% | –56% | |||
24 | 129.375° | 77% | –63% | ||||
2 | 4 | 7 | 13 | 25 | 135.000° | 71% | –71% |
26 | 140.625° | 63% | –77% | ||||
14 | 27 | 146.250° | 56% | –83% | |||
28 | 151.875° | 47% | –88% | ||||
8 | 15 | 29 | 157.500° | 38% | –92% | ||
30 | 163.125° | 29% | –96% | ||||
16 | 31 | 168.750° | 20% | –98% | |||
32 | 174.375° | 10% | –100% | ||||
5 | 9 | 17 | 33 | 180.000° | 0% | –100% | |
34 | 185.625° | –10% | –100% | ||||
18 | 35 | 191.250° | –20% | –98% | |||
36 | 196.875° | –29% | –96% | ||||
10 | 19 | 37 | 202.500° | –38% | –92% | ||
38 | 208.125° | –47% | –88% | ||||
20 | 39 | 213.750° | –56% | –83% | |||
40 | 219.375° | –63% | –77% | ||||
3 | 6 | 11 | 21 | 41 | 225.000° | –71% | –71% |
42 | 230.625° | –77% | –63% | ||||
22 | 43 | 236.250° | –83% | –56% | |||
44 | 241.875° | –88% | –47% | ||||
12 | 23 | 45 | 247.500° | –92% | –38% | ||
46 | 253.125° | –96% | –29% | ||||
24 | 47 | 258.750° | –98% | –20% | |||
48 | 264.375° | –100% | –10% | ||||
7 | 13 | 25 | 49 | 270.000° | –100% | 0% | |
50 | 275.625° | –100% | 10% | ||||
26 | 51 | 281.250° | –98% | 20% | |||
52 | 286.875° | –96% | 29% | ||||
14 | 27 | 53 | 292.500° | –92% | 38% | ||
54 | 298.125° | –88% | 47% | ||||
28 | 55 | 303.750° | –83% | 56% | |||
56 | 309.375° | –77% | 63% | ||||
4 | 8 | 15 | 29 | 57 | 315.000° | –71% | 71% |
58 | 320.625° | –63% | 77% | ||||
30 | 59 | 326.250° | –56% | 83% | |||
60 | 331.875° | –47% | 88% | ||||
16 | 31 | 61 | 337.500° | –38% | 92% | ||
62 | 343.125° | –29% | 96% | ||||
32 | 63 | 348.750° | –20% | 98% | |||
64 | 354.375° | –10% | 100% | ||||
1 | 1 | 1 | 1 | 360.000° | 0% | 100% |
Non-circular 1/2–step operation is shown in Table 4. This stepping mode consumes more power than circular 1/2-step operation, but provides a higher torque at high motor rpm.
NON-CIRCULAR 1/2 STEP | ELECTRICAL ANGLE
(°) |
AOUT CURRENT
(% FULL-SCALE) |
BOUT CURRENT
(% FULL-SCALE) |
---|---|---|---|
1 | 0° | 0 | 100 |
2 | 45° | 100 | 100 |
3 | 90° | 100 | 0 |
4 | 135° | 100 | -100 |
5 | 180° | 0 | -100 |
6 | 225° | –100 | -100 |
7 | 270° | –100 | 0 |
8 | 315° | –100 | 100 |