SLVSD18C June 2015 – August 2017 DRV8880
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VM | Power supply voltage range | 6.5 (1) | 45 | V |
VIN | Digital pin voltage range | 0 | 5.3 | V |
VREF | Reference rms voltage range | 0.3 (2) | V3P3 | V |
ƒPWM | Applied STEP signal | 0 | 100 (3) | kHz |
IV3P3 | V3P3 external load current | 0 | 10 (4) | mA |
IFS | Motor full scale current | 0 | 2.0 | A |
Irms | Motor rms current | 0 | 1.4 | A |
TA | Operating ambient temperature | –40 | 125 | °C |