SLVSD19A June 2015 – July 2015 DRV8881
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Power supply voltage (VM) | –0.3 | 50 | V |
Power supply voltage ramp rate (VM) | 0 | 2 | V/µs |
Charge pump voltage (VCP, CPH) | –0.3 | VM + 12 | V |
Charge pump negative switching pin (CPL) | –0.3 | VM | V |
Internal regulator voltage (V3P3) | –0.3 | 3.8 | V |
Internal regulator current output (V3P3) | 0 | 10 | mA |
Control pin voltage (APH, AEN, BPH, BEN, AIN1, AIN2, BIN1, BIN2, nSLEEP, nFAULT, ADECAY, BDECAY, TRQ0, TRQ1, ATE, PARA) | –0.3 | 7.0 | V |
Open drain output current (nFAULT) | 0 | 10 | mA |
Reference input pin voltage (AVREF, BVREF) | –0.3 | V3P3 + 0.5 | V |
Continuous phase node pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | –0.7 | VM + 0.7 | V |
Continuous shunt amplifier input pin voltage (AISEN, BISEN) (2) | –0.55 | 0.55 | V |
Peak drive current (AOUT1, AOUT2, BOUT1, BOUT2, AISEN, BISEN) | Internally limited | A | |
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |