SLVSD19A June 2015 – July 2015 DRV8881
PRODUCTION DATA.
The DRV8881 is active unless the nSLEEP pin is brought logic low. In sleep mode the charge pump is disabled, the H-bridge FETs are disabled Hi-Z, and the V3P3 regulator is disabled. Note that tSLEEP must elapse after a falling edge on the nSLEEP pin before the device is in sleep mode. The DRV8881 is brought out of sleep mode automatically if nSLEEP is brought logic high. Note that tWAKE must elapse before the outputs change state after wake-up.
FAULT | CONDITION | H-BRIDGE | CHARGE PUMP | V3P3 |
---|---|---|---|---|
Operating | 6.5 V < VM < 45 V
nSLEEP pin = 1 |
Operating | Operating | Operating |
Sleep mode | 6.5 V < VM < 45 V
nSLEEP pin = 0 |
Disabled | Disabled | Disabled |
Fault encountered | VM undervoltage (UVLO) | Disabled | Disabled | Operating |
VCP undervoltage (CPUV) | Disabled | Operating | Operating | |
Overcurrent (OCP) | Disabled | Operating | Operating | |
Thermal shutdown (TSD) | Disabled | Operating | Operating |