SLVSD39D October 2015 – March 2020 DRV8885
PRODUCTION DATA.
The rms (average) current is determined by the thermal considerations of the IC. The rms current is calculated based on the RDS(ON), rise and fall time, PWM frequency, device quiescent current, and package thermal performance in a typical system at 25°C. The real operating rms current may be higher or lower depending on heatsinking and ambient temperature. For the DRV8885, the rms current rating is 1.0 A per bridge.