SLVSEE9D April 2020 – April 2021 DRV8889-Q1
PRODUCTION DATA
After the current is enabled in an H-bridge, the current sense comparator is ignored for a period of time (tBLANK) before enabling the current-sense circuitry. The blanking time also sets the minimum drive time of the PWM.
When the device goes into a drive phase at the end of a slow-decay phase, or goes into a slow-decay phase at the end of a drive phase, the blanking time is as shown in Table 7-8.
DEVICE | EN_SR_BLANK | SLEW_RATE | Blanking Time (tBLANK) |
---|---|---|---|
DRV8889A-Q1 | 0 | All | 500 ns |
1 | 00b | 5.6 µs | |
01b | 2 µs | ||
10b | 1.5 µs | ||
11b | 860 ns | ||
DRV8889-Q1 | Not Applicable | All | 500 ns |
Additional blanking time is beneficial in case the stepper motor has excessive parasitic coil capacitance. For the DRV8889A-Q1, when operating the device with slow-slow or either smart tune decay modes, it is recommended to set the EN_SR_BLANK bit to '1'.
If the device goes into drive phase at the end of a fast-decay phase, the blanking time is shown in Table 7-9.
SLEW_RATE | Blanking Time (tBLANK) |
---|---|
00b | 5.6 µs |
01b | 2 µs |
10b | 1.5 µs |
11b | 860 ns |