SLVSEE9D April 2020 – April 2021 DRV8889-Q1
PRODUCTION DATA
Table 7-12 lists a summary of the functional modes.
CONDITION | CONFIGURATION | H-BRIDGE | DVDD Regulator | CHARGE PUMP | INDEXER | LOGIC | |
---|---|---|---|---|---|---|---|
Sleep mode | 4.5 V < VM < 45 V | nSLEEP pin = 0 | Disabled | Disbaled | Disabled | Disabled | Disabled |
Operating | 4.5 V < VM < 45 V | nSLEEP pin = 1 DRVOFF pin = 0 |
Operating | Operating | Operating | Operating | Operating |
Disabled | 4.5 V < VM < 45 V | nSLEEP pin = 1 DRVOFF pin = 1 |
Disabled | Operating | Operating | Operating | Operating |
Table 7-13 lists a summary of the diagnostic coverage in various functional modes.
CONDITION | UVLO | CPUV | OCP | OL | OTSD | OTW/UTW |
---|---|---|---|---|---|---|
Sleep mode | Disabled | Disbaled | Disabled | Disabled | Disabled | Disabled |
Operating, motor is running | Enabled | Enabled | Enabled | Enabled | Enabled | Enabled |
Operating, motor is held at a fixed position | Enabled | Enabled | Enabled | Enabled | Enabled | Enabled |
Disabled | Enabled | Enabled | Disabled | Disabled | Enabled | Enabled |