SLVSEE9D April 2020 – April 2021 DRV8889-Q1
PRODUCTION DATA
FAULT | CONDITION | CONFIGURATION | ERROR REPORT | H-BRIDGE | CHARGE PUMP | INDEXER | LOGIC | RECOVERY |
---|---|---|---|---|---|---|---|---|
VM undervoltage (UVLO) | VM < VUVLO
(max 4.35 V) |
— | nFAULT / SPI | Disabled | Disabled | Disabled | Reset (VVM < 3.9 V) |
Automatic: VM >
VUVLO
(max 4.45 V) |
VCP undervoltage (CPUV) | VCP < VCPUV (typ VM + 2.25 V) |
— | nFAULT / SPI | Disabled | Operating | Operating | Operating | VCP > VCPUV (typ VM + 2.7 V) |
Overcurrent (OCP) | IOUT > IOCP
(min 2.4 A) |
OCP_MODE = 0b | nFAULT / SPI | Disabled | Operating | Operating | Operating | Latched: CLR_FLT / nSLEEP |
OCP_MODE = 1b | nFAULT / SPI | Disabled | Operating | Operating | Operating | Automatic retry: tRETRY | ||
Open Load (OL) | No load detected | EN_OL = 1b | nFAULT / SPI | Operating | Operating | Operating | Operating | Report only |
Stall Detection (STALL) | Stall / stuck motor | STL_REP = 0b | SPI | Operating | Operating | Operating | Operating | CLR_FLT/ nSLEEP |
STL_REP = 1b | nFAULT / SPI | Operating | Operating | Operating | Operating | |||
Overtemperature Warning (OTW) | TJ >
TOTW
|
TW_REP = 1b | nFAULT / SPI | Operating | Operating | Operating | Operating | Automatic: TJ <
TOTW - THYS_OTW
|
TW_REP = 0b | SPI | Operating | Operating | Operating | Operating | |||
Undertemperature Warning (UTW) | TJ <
TUTW
|
TW_REP = 1b | nFAULT / SPI | Operating | Operating | Operating | Operating | Automatic: TJ >
TUTW + THYS_UTW
|
TW_REP = 0b | SPI | Operating | Operating | Operating | Operating | |||
Thermal Shutdown (OTSD) | TJ > TOTSD
|
OTSD_MODE = 0b | nFAULT / SPI | Disabled | Disabled | Operating | Operating | Latched: CLR_FLT / nSLEEP |
OTSD_MODE = 1b | SPI | Disabled | Disabled | Operating | Operating | Automatic: TJ <
TOTSD - THYS_OTSD |