SLVSEE9D April 2020 – April 2021 DRV8889-Q1
PRODUCTION DATA
The current through the motor windings is regulated by a PWM current-regulation circuit. When an H-bridge is enabled, current rises through the winding at a rate dependent on the DC voltage, inductance of the winding, and the magnitude of the back EMF present. When the current hits the current regulation threshold, the bridge enters a decay mode for a period of time determined by the TOFF register setting and the selected decay mode to decrease the current. After the off-time expires, the bridge is re-enabled, starting another PWM cycle.
The PWM regulation current is set by a comparator which monitors the voltage across the current sense MOSFETs in parallel with the low-side power MOSFETs. The current sense MOSFETs are biased with a reference current that is the output of a current-mode sine-weighted DAC whose full-scale reference current is set by the voltage at the VREF pin. In addition, the TRQ_DAC register can further scale the reference current.
Use Equation 1 to calculate the full-scale regulation current.
The TRQ_DAC is adjusted via the SPI register. Table 7-6 lists the current scalar value for different inputs.
TRQ_DAC | CURRENT SCALAR (TRQ) |
---|---|
0000b | 100% |
0001b | 93.75% |
0010b | 87.5% |
0011b | 81.25% |
0100b | 75% |
0101b | 68.75% |
0110b | 62.5 |
0111b | 56.25% |
1000b | 50% |
1001b | 43.75% |
1010b | 37.5% |
1011b | 31.25% |
1100b | 25% |
1101b | 18.75% |
1110b | 12.5% |
1111b | 6.25% |