SLVSEE9D April 2020 – April 2021 DRV8889-Q1
PRODUCTION DATA
Thermal analysis in this section is focused for the 2-layer and 4-layer PCB with two different copper thickness (1-oz and 2-oz) and six different copper areas (1-cm2, 2-cm2, 4-cm2, 8-cm2, 16-cm2 and 32-cm2), for both HTSSOP and VQFN packages.
Figure 8-13 and Figure 8-14 show the top-layer which is applicable for both 2/4-layer PCB, for HTSSOP and VQFN packages respectively. The top-layer, mid-layer-1 and bottom-layer of the PCB is filled with ground plane, whereas, the mid-layer-2 is filled with power plane.
For the HTSSOP, 4 x 3 array of thermal vias with 300 µm drill diameter and 25 µm Cu plating were placed below the device package. For the VQFN, 2 x 2 array of thermal vias with 300 µm drill diameter and 25 µm Cu plating were placed below the device package. Thermal vias contacted top-layer, bottom-layer, and mid-layer-1 (ground plane) if applicable. The mid-layers and the bottom-layer were modeled with size A * A for both 2-layer and 4-layer designs. For the VQFN package, there was no copper on top layer outside of device land area.
The thickness of copper for different PCB layers in different PCB types is summarized in Table 8-3. The PCB dimension (A) for different PCB copper area is summarized in Table 8-4 for the HTSSOP package, and in Table 8-5 for the VQFN package.
| PCB Type | Copper Thickness | Top Layer | Bottom Layer | Mid-Layer 1 | Mid-Layer 2 |
|---|---|---|---|---|---|
| 2-Layer | 1-oz PCB | 1-oz | 1-oz | N/A | |
| 2-oz PCB | 2-oz | 2-oz | |||
| 4-Layer | 1-oz PCB | 1-oz | 1-oz | 1-oz | 1-oz |
| 2-oz PCB | 2-oz | 2-oz | 1-oz | 1-oz | |
Figure 8-13 PCB - Top Layer (4/2-Layer PCB) for HTSSOP Package
Figure 8-14 PCB - Top Layer (4/2-Layer PCB) for VQFN Package| COPPER AREA (cm2) | DIMENSION (A) (mm) |
|---|---|
| 1 cm2 | 13.31 mm |
| 2 cm2 | 17.64 mm |
| 4 cm2 | 23.62 mm |
| 8 cm2 | 31.98 mm |
| 16 cm2 | 43.76 mm |
| 32 cm2 | 60.36 mm |
| COPPER AREA (cm2) | DIMENSION (A) (mm) |
|---|---|
| 1 cm2 | 10.00 mm |
| 2 cm2 | 14.14 mm |
| 4 cm2 | 20.00 mm |
| 8 cm2 | 28.28 mm |
| 16 cm2 | 40.00 mm |
| 32 cm2 | 56.57 mm |