SLVSEE9D April 2020 – April 2021 DRV8889-Q1
PRODUCTION DATA
The device is designed to operate from an input voltage supply (VM) range from 4.5 V to 45 V. A 0.01-µF ceramic capacitor rated for VM must be placed at each VM pin as close to the device as possible. In addition, a bulk capacitor must be included on VM.