SLVSEE9D April 2020 – April 2021 DRV8889-Q1
PRODUCTION DATA
The DRVOFF pin is used to enable or disable the half bridges in the device. When the DRVOFF pin is high, the output drivers are disabled in the Hi-Z state.
The DIS_OUT bit can also be used to disable the output drivers. When the DIS_OUT bit is '1', the output drivers are disabled in the Hi-Z state. DIS_OUT is OR'ed with DRVOFF pin.
nSLEEP | DRVOFF | DIS_OUT | H-BRIDGE |
---|---|---|---|
0 | Don't Care | Don't Care | Disabled |
1 | 0 | 0 | Operating |
1 | 0 | 1 | Disabled |
1 | 1 | 0 | Disabled |
1 | 1 | 1 | Disabled |