SLVSEE8B November 2019 – May 2021 DRV8899-Q1
PRODUCTION DATA
In this mode, after an OCP event, the relevant outputs are disabled and the nFAULT pin is driven low. Normal operation resumes automatically (motor-driver operation starts, nFAULT released and FAULT bit goes low) after the tRETRY time has elapsed and the fault condition is removed.