SLVSEE8B November 2019 – May 2021 DRV8899-Q1
PRODUCTION DATA
Table 7-11 lists a summary of the functional modes.
CONDITION | CONFIGURATION | H-BRIDGE | DVDD Regulator | CHARGE PUMP | INDEXER | LOGIC | |
---|---|---|---|---|---|---|---|
Sleep mode | 4.5 V < VM < 45 V | nSLEEP pin = 0 | Disabled | Disbaled | Disabled | Disabled | Disabled |
Operating | 4.5 V < VM < 45 V | nSLEEP pin = 1 DRVOFF pin = 0 |
Operating | Operating | Operating | Operating | Operating |
Disabled | 4.5 V < VM < 45 V | nSLEEP pin = 1 DRVOFF pin = 1 |
Disabled | Operating | Operating | Operating | Operating |