SLVSEE8B November 2019 – May 2021 DRV8899-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |
---|---|---|---|
Power supply voltage (VM) | –0.3 | 50 | V |
Charge pump voltage (VCP, CPH) | –0.3 | VM + 7 | V |
Charge pump negative switching pin (CPL) | –0.3 | VM | V |
nSLEEP pin (nSLEEP) | –0.3 | VM | V |
Internal regulator voltage (DVDD) | –0.3 | 5.75 | V |
SDO output reference voltage (VSDO) | –0.3 | 5.75 | V |
Control pin voltage (STEP, DIR, DRVOFF, nFAULT, SDI, SDO, SCLK, nSCS) | –0.3 | 5.75 | V |
Open drain output current (nFAULT) | 0 | 10 | mA |
Reference input pin voltage (VREF) | –0.3 | 5.75 | V |
Continuous phase node pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | –1.0 | VM + 1.0 | V |
Transient 100 ns phase node pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | –3.0 | VM + 3.0 | V |
Peak drive current (AOUT1, AOUT2, BOUT1, BOUT2) | Internally Limited | A | |
Operating ambient temperature, TA | –40 | 125 | °C |
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |