SLVSEC9C September 2019 – February 2020 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
PRODUCTION DATA.
The open load detect (OLD) (OLD_CTRL_6) register-6 register is shown in Figure 141 and described in Table 91.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HB8_VM_POLD | HB7_VM_POLD | HB6_VM_POLD | HB5_VM_POLD | HB4_VM_POLD | HB3_VM_POLD | HB2_VM_POLD | HB1_VM_POLD |
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | HB8_VM_POLD | R/W | 0b |
0b = Passive OLD operation for VM connected load of half-bridge 8 is disabled 1b = Passive OLD operation for VM connected load of half-bridge 8 is enabled |
6 | HB7_VM_POLD | R/W | 0b |
0b = Passive OLD operation for VM connected load of half-bridge 7 is disabled 1b = Passive OLD operation for VM connected load of half-bridge 7 is enabled |
5 | HB6_VM_POLD | R/W | 0b |
0b = Passive OLD operation for VM connected load of half-bridge 6 is disabled 1b = Passive OLD operation for VM connected load of half-bridge 6 is enabled |
4 | HB5_VM_POLD | R/W | 0b |
0b = Passive OLD operation for VM connected load of half-bridge 5 is disabled 1b = Passive OLD operation for VM connected load of half-bridge 5 is enabled |
3 | HB4_VM_POLD | R/W | 0b |
0b = Passive OLD operation for VM connected load of half-bridge 4 is disabled 1b = Passive OLD operation for VM connected load of half-bridge 4 is enabled |
2 | HB3_VM_POLD | R/W | 0b |
0b = Passive OLD operation for VM connected load of half-bridge 3 is disabled 1b = Passive OLD operation for VM connected load of half-bridge 3 is enabled |
1 | HB2__VM_POLD | R/W | 0b |
0b = Passive OLD operation for VM connected load of half-bridge 2 is disabled 1b = Passive OLD operation for VM connected load of half-bridge 2 is enabled |
0 | HB1_VM_POLD | R/W | 0b |
0b = Passive OLD operation for VM connected load of half-bridge 1 is disabled 1b = Passive OLD operation for VM connected load of half-bridge 1 is enabled |