SLVSEC9C September 2019 – February 2020 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVM | Power supply voltage (VM) | 4.5 | 32 | V | |
VDD | Logic supply voltage (VDD) | 3 | 5.5 | V | |
VIN | Logic input voltage (nSCS, nSLEEP, SCLK, SDI) | 0 | 5.5 | V | |
VOD | Open drain pullup voltage (nFAULT) | 0 | 5.5 | V | |
IOD | Open drain output current (nFAULT) | 0 | 5 | mA | |
VOP | Push-pull pullup voltage (SDO) | 0 | 5.5 | V | |
IOP | Push-pull output current (SDO) | 0 | 5 | mA | |
TA | Operating ambient temperature | –40 | 125 | °C | |
TJ | Operating junction temperature | –40 | 150 | °C |