SLVSEC9C September 2019 – February 2020 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
PRODUCTION DATA.
Table 92 lists example input parameters for the system design.
DESIGN PARAMETERS | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VVM | 13.5-V |
Supply digital voltage | VVDD | 3.3-V |
Number of motor connected | N | 6 motors |
Number of motor operating in normal operation | NF | 4 motors |
Number of motor operating in stall condition | NS | 2 motors |
Motor RMS current | IRMS | 200-mA |
Motor peak current | IPEAK | 800-mA |
Motor resistance | RMOTOR | 16.9-Ω |
Motor inductance | LMOTOR | 10-mH |
PWM Frequency | fPWM | 2-kHz (Internal) |
Rise and fall time for continuous mode (SR = 0) | tRISE_CONT, tFALL_CONT | 22.5-µs |
Rise and fall time for PWM mode (SR = 1) | tRISE_PWM, tFALL_PWM | 5.4-µs |