SLVSEC9C September 2019 – February 2020 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
PRODUCTION DATA.
The PWM control 2 register is shown in Figure 88 and described in Table 33.
Register access type: Read/Write
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWM_CH4_DIS | PWM_CH3_DIS | PWM_CH2_DIS | PWM_CH1_DIS | HB12_PWM | HB11_PWM | HB10_PWM | HB9_PWM |
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | PWM_CH4_DIS | R/W | 0b |
0b = PWM Generator-4 is enabled 1b = PWM Generator-4 is disabled |
6 | PWM_CH3_DIS | R/W | 0b |
0b = PWM Generator-3 is enabled 1b = PWM Generator-3 is disabled |
5 | PWM_CH2_DIS | R/W | 0b |
0b = PWM Generator-2 is enabled 1b = PWM Generator-2 is disabled |
4 | PWM_CH1_DIS | R/W | 0b |
0b = PWM Generator-1 is enabled 1b = PWM Generator-1 is disabled |
3 | HB12_PWM | R/W | 0b |
0b = Half-bridge 12 is operating in continuous mode 1b = Half-bridge 12 is operating in PWM mode |
2 | HB11_PWM | R/W | 0b |
0b = Half-bridge 11 is operating in continuous mode 1b = Half-bridge 11 is operating in PWM mode |
1 | HB10_PWM | R/W | 0b |
0b = Half-bridge 10 is operating in continuous mode 1b = Half-bridge 10 is operating in PWM mode |
0 | HB9_PWM | R/W | 0b |
0b = Half-bridge 9 is operating in continuous mode 1b = Half-bridge 9 is operating in PWM mode |