SLVSEC9C September 2019 – February 2020 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
PRODUCTION DATA.
The open-load detect (OLD) status 3 register is shown in Figure 82 and described in Table 26.
Register access type: Read only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HB12_HS_OLD | HB12_LS_OLD | HB11_HS_OLD | HB11_LS_OLD | HB10_HS_OLD | HB10_LS_OLD | HB9_HS_OLD | HB9_LS_OLD |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | HB12_HS_OLD | R | 0b |
0b = No open load detected on high-side switch of half-bridge 12 1b = Open load detected on high-side switch of half-bridge 12 |
6 | HB12_LS_OLD | R | 0b |
0b = No open load detected on low-side switch of half-bridge 12 1b = Open load detected on low-side switch of half-bridge 12 |
5 | HB11_HS_OLD | R | 0b |
0b = No open load detected on high-side switch of half-bridge 11 1b = Open load detected on high-side switch of half-bridge 11 |
4 | HB11_LS_OLD | R | 0b |
0b = No open load detected on low-side switch of half-bridge 11 1b = Open load detected on low-side switch of half-bridge 11 |
3 | HB10_HS_OLD | R | 0b |
0b = No open load detected on high-side switch of half-bridge 10 1b = Open load detected on high-side switch of half-bridge 10 |
2 | HB10_LS_OLD | R | 0b |
0b = No open load detected on low-side switch of half-bridge 10 1b = Open load detected on low-side switch of half-bridge 10 |
1 | HB9_HS_OLD | R | 0b |
0b = No open load detected on high-side switch of half-bridge 9 1b = Open load detected on high-side switch of half-bridge 9 |
0 | HB9_LS_OLD | R | 0b |
0b = No open load detected on low-side switch of half-bridge 9 1b = Open load detected on low-side switch of half-bridge 9 |