SLOSE58B May 2020 – May 2022 DRV8932
PRODUCTION DATA
If the die temperature exceeds the thermal shutdown limit (TOTSD) all MOSFETs in the H-bridge are disabled, and the nFAULT pin is driven low. After the junction temperature falls below the overtemperature threshold limit minus the hysteresis (TOTSD – THYS_OTSD), normal operation resumes after applying an nSLEEP reset pulse or a power cycling.