SLOSE62A January 2021 – May 2022 DRV8935
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | PWP | RGE | ||
IN1 | 25 | 20 | I | PWM input. Logic controls the state of Half-bridge 1; internal pulldown. |
IN2 | 24 | 19 | I | PWM input. Logic controls the state of Half-bridge 2; internal pulldown. |
IN3 | 23 | 18 | I | PWM input. Logic controls the state of Half-bridge 3; internal pulldown. |
IN4 | 22 | 17 | I | PWM input. Logic controls the state of Half-bridge 4; internal pulldown. |
OUT1 | 4, 5 | 3 | O | Output of Half-bridge 1. |
OUT2 | 6, 7 | 4 | O | Output of Half-bridge 2. |
OUT3 | 10, 11 | 6 | O | Output of Half-bridge 3. |
OUT4 | 8, 9 | 5 | O | Output of Half-bridge 4. |
VREF12 | 18 | 13 | I | Reference voltage input pin. Controls the current level for Half-bridges 1 and 2. |
VREF34 | 17 | 12 | I | Reference voltage input pin. Controls the current level for Half-bridges 3 and 4. |
NC | 20, 21 | 15, 16 | - | No Connect. |
CPH | 28 | 23 | PWR | Charge pump switching node. Connect a X7R, 0.022-μF, VM-rated ceramic capacitor from CPH to CPL. |
CPL | 27 | 22 | ||
GND | 14 | 9 | PWR | Device ground. Connect to system ground. |
TOFF | 19 | 14 | I | Sets the off-time during current chopping; quad-level pin. |
DVDD | 15 | 10 | PWR | Logic supply voltage. Connect a X7R, 0.47-μF to 1-μF, 6.3-V or 10-V rated ceramic capacitor to GND. |
VCP | 1 | 24 | O | Charge pump output. Connect a X7R, 0.22-μF, 16-V ceramic capacitor to VM. |
VM | 2, 13 | 1, 8 | PWR | Power supply. Connect to supply voltage and bypass to PGND with two 0.01-μF ceramic capacitors (one for each pin) plus a bulk capacitor rated for VM. |
PGND | 3, 12 | 2, 7 | PWR | Common power ground pin for all the half-bridges. Connect to system ground. |
nFAULT | 16 | 11 | O | Fault indication. Pulled logic low with fault condition; open-drain output requires an external pullup resistor. |
nSLEEP | 26 | 21 | I | Sleep mode input. Logic high to enable device; logic low to enter low-power sleep mode; internal pulldown resistor. |
PAD | - | - | - | Thermal pad. Connect to system ground. |