SLOSE83 March 2023 DRV8952
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DRV8952PWPR | HTSSOP | PWP | 28 | 2500 | 330.0 | 16.4 | 6.75 | 10.1 | 1.8 | 12 | 16 | Q1 |
DRV8952DDWR | HTSSOP | DDW | 44 | 2500 | 330.0 | 24.4 | 8.9 | 14.7 | 1.4 | 12 | 24 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
DRV8952PWPR | HTSSOP | PWP | 28 | 2500 | 356.0 | 356.0 | 35.0 |
DRV8952DDWR | HTSSOP | DDW | 44 | 2500 | 367.0 | 367.0 | 45.0 |