SLOSE83 March 2023 DRV8952
PRODUCTION DATA
The DRV8952 is designed to operate from an input voltage supply (VM) range from 4.5 V to 55 V. A 0.01-µF ceramic capacitor rated for VM must be placed close to the VM pins of DRV8952. In addition, a bulk capacitor must be included on VM.