SLOSE83 March 2023 DRV8952
PRODUCTION DATA
The DRV8952 needs only a single supply voltage connected to the VM pins.
The VM pin provides the power supply to the half-Bridges.
An internal voltage regulator provides a 5V supply (DVDD) for the digital and low-voltage analog circuitry. The DVDD pin is not recommended to be used as a voltage source for external circuitry.
For the DDW package, an external low-voltage supply can be connected to the VCC pin to power the internal circuitry. A 0.1-µF decoupling capacitor should be placed close to the VCC pin to provide a constant voltage during transient.
Additionally, the high-side gate drive requires a higher voltage supply, which is generated by built-in charge pump requiring external capacitors.