Can drive various types of loads -
Up to four solenoids or valves
One stepper motor
Two brushed-DC motors
One or two thermoelectric coolers (TEC)
One 3-phase brushless-DC motor
One 3-phase permanent magnet synchronous motor (PMSM)
Optional external sense resistor
Pin-to-pin compatible with:
DRV8952: 55 V, four-channel half-bridge driver
Programmable output rise/fall time
Programmable fault recovery method
The DRV8962 is a wide-voltage, high-power, four-channel half-bridge driver for a wide variety of industrial applications. The device supports up to 65-V supply voltage, and integrated MOSFETs with 50 mΩ on-resistance allow up to 5-A current on each output with the DDW package; and up to 10-A current per output with the DDV package.
The device can be used for driving up to four solenoids or valves, one stepper motor, two brushed-DC motors, one BLDC or PMSM motor and up to two thermoelectric coolers (Peltier elements). The output stage of the device consists of N-channel power MOSFETs configured as four independent half-bridges, charge pump regulator, current sensing and regulation circuits, current sense outputs and protection circuitry.
Integrated current sensing across the high-side MOSFETs allows the device to regulate the current when the load is connected from output to ground. A regulation current limit can be set with an adjustable external voltage reference (VREF). Additionally, the device provides four proportional current output pins, one for each half-bridge high-side FET. Optional external sense resistors can also be connected from the PGND pins to the system ground.
A low-power sleep mode is provided to achieve ultra- low quiescent current. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output over current (OCP), and device overtemperature (OTSD).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE (2) |
---|---|---|
DRV8962DDWR | HTSSOP (44), bottom exposed pad | 14 mm x 8.1 mm |
DRV8962DDVR | HTSSOP (44), top exposed pad | 14 mm x 8.1 mm |
Changes from Revision A (March 2023) to Revision B (October 2023)
Changes from Revision * (August 2022) to Revision A (March 2023)