The DS100KR800 device is a high performance repeater designed to support 8-channel (unidirectional), 10G-KR, and other high-speed interface serial protocols up to 10.3 Gbps. The continuous time linear equalizer (CTLE) of the receiver provides a boost of up to 36 dB at 5 GHz (10.3125 Gbps) in each of its eight channels. This equalizer is capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as long backplanes or cables. The transmitter provides a de-emphasis boost of up to –12 dB and output voltage amplitude control from 700 mV to 1300 mV.
When operating in 10G-KR mode, the DS100KR800 transparently allows the host controller and the end point to optimize the full link and negotiate transmit equalizer coefficients as defined in the 802.3ap standard. This seamless management of the link training protocol ensures system level interoperability with minimum latency.
The programmable settings can be applied through pin settings, SMBus (I2C) protocol or an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power-up. This eliminates the need for an external microprocessor or software driver.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DS100KR800 | WQFN (54) | 10.00 mm × 5.50 mm |
Changes from D Revision (April 2013) to E Revision
Changes from C Revision (April 2013) to D Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DIFFERENTIAL HIGH SPEED INPUTS AND OUTPUTS | |||
IN_A_0+, IN_A_0-, IN_A_1+, IN_A_1-, IN_A_2+, IN_A_2-, IN_A_3+, IN_A_3- |
10, 11, 12, 13, 15, 16, 17, 18 |
I | Inverting and noninverting differential inputs to bank A equalizer. A gated on-chip 50-Ω termination resistor connects INA_n+ to VDD and INA_n- to VDD when enabled. AC coupling required on high-speed I/O. |
IN_B_0+, IN_B_0-, IN_B_1+, IN_B_1-, IN_B_2+, IN_B_2-, IN_B_3+, IN_B_3-, |
1, 2, 3, 4, 5, 6, 7, 8 |
I | Inverting and noninverting differential inputs to bank B equalizer. A gated on-chip 50-Ω termination resistor connects INB_n+ to VDD and INB_n- to VDD when enabled. AC coupling required on high-speed I/O. |
OUT_A_0+, OUT_A_0-, OUT_A_1+, OUT_A_1-, OUT_A_2+, OUT_A_2-, OUT_A_3+, OUT_A_3- |
35, 34, 33, 32, 31, 30, 29, 28 |
O | Inverting and noninverting 50-Ω driver bank A outputs with de-emphasis. Compatible with AC-coupled CML inputs. AC coupling required on high-speed I/O. |
OUT_B_0+, OUT_B_0-, OUT_B_1+, OUT_B_1-, OUT_B_2+, OUT_B_2-, OUT_B_3+, OUT_B_3-, |
45, 44, 43, 42, 40, 39, 38, 37 |
O | Inverting and noninverting 50-Ω driver bank B outputs with de-emphasis. Compatible with AC-coupled CML inputs. AC coupling required on high-speed I/O. |
CONTROL PINS — SHARED (LVCMOS) | |||
ENSMB | 48 | I, LVCMOS | System Management Bus (SMBus) enable pin Tie 1 kΩ to VDD = Register Access SMBus Slave mode FLOAT = Read External EEPROM (Master SMBUS Mode) Tie 1 kΩ to GND = Pin Mode |
CONTROL PINS — BOTH PIN AND SMBus MODES (LVCMOS) | |||
RESET | 52 | I, LVCMOS | LOW = Device is enabled (Normal Operation) HIGH = Low Power Mode |
VDD_SEL | 25 | I, FLOAT | Controls the internal regulator Float = 2.5-V mode Tie GND = 3.3-V mode |
POWER | |||
GND | DAP | Power | Ground pad (DAP - die attach pad). |
VDD | 9, 14, 36, 41, 51 | Power | Power supply pins CML/analog 2.5-V mode, connect to 2.5 V 3.3-V mode, connect 0.1-µF cap to each VDD pin |
VIN | 24 | Power | In 3.3-V mode, feed 3.3 V to VIN In 2.5-V mode, leave floating. |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ENSMB = 1 (SMBUS MODE) | |||
AD0-AD3 | 54, 53, 47, 46 | I, LVCMOS | ENSMB master or slave mode User set SMBus Slave Address Inputs in SMBus mode. |
READ_EN | 26 | I, 4-LEVEL, LVCMOS |
When using an external EEPROM, a transition from high to low starts the load from the external EEPROM |
SCL | 50 | I, LVCMOS, O, OPEN-Drain |
ENSMB master or slave mode SMBUS clock input pin is enabled. Clock output when loading EEPROM configuration (master mode). |
SDA | 49 | I, LVCMOS, O, OPEN-Drain |
ENSMB master or slave mode The SMBus bidirectional SDA pin is enabled. Data input or open-drain output. |
ENSMB = 0 (PIN MODE) | |||
MODE | 21 | I, 4-LEVEL, LVCMOS |
Tie 1 kΩ to VDD = 10G-KR mode operation Tie 1 kΩ to GND = 10G mode operation |
SD_TH | 26 | I, 4-LEVEL, LVCMOS |
Controls the internal signal detect threshold See Table 4 |
CONTROL PINS — BOTH PIN AND SMBus MODES (LVCMOS) | |||
INPUT_EN | 22 | I, 4-LEVEL, LVCMOS |
Tie 1 kΩ to VDD = normal operation |
OUTPUTS | |||
ALL_DONE | 27 | O, LVCMOS | Valid register load status output HIGH = external EEPROM load failed LOW = external EEPROM load passed |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ENSMB = 0 (PIN MODE) | |||
DEMA0, DEMA1, DEMB0, DEMB1 | 49, 50, 53, 54 | I, 4-LEVEL, LVCMOS |
DEMA[1:0] and DEMB[1:0] control the level of de-emphasis of the output driver when in Gen1/2 mode. The pins are only active when ENSMB is deasserted (low). The 8 channels are organized into two banks. Bank A is controlled with the DEMA [1:0] pins and bank B is controlled with the DEMB[1:0] pins. When ENSMB is high the SMBus registers provide independent control of each channel. The DEMA[1:0] pins are converted to SMBUS SCL/SDA and DEMB[1:0] pins are converted to AD0, AD1 inputs. See Table 3 |
EQA0, EQA1, EQB0, EQB1 |
20, 19, 46, 47 | I, 4-LEVEL, LVCMOS |
EQA[1:0] and EQB[1:0] control the level of equalization on the input pins. The pins are active only when ENSMB is deasserted (low). The 8 channels are organized into two banks. Bank A is controlled with the EQA[1:0] pins and bank B is controlled with the EQB[1:0] pins. When ENSMB is high the SMBus registers provide independent control of each channel. The EQB[1:0] pins are converted to SMBUS AD2/ AD3 inputs. See Table 2 |
MODE | 21 | I, 4-LEVEL, LVCMOS |
Tie 1 kΩ to VDD = 10G-KR mode operation Tie 1 kΩ to GND = 10G mode operation |
SD_TH | 26 | I, 4-LEVEL, LVCMOS |
Controls the internal signal detect threshold See Table 4 |
CONTROL PINS — BOTH PIN AND SMBus MODES (LVCMOS) | |||
INPUT_EN | 22 | I, 4-LEVEL, LVCMOS |
Tie 1 kΩ to VDD = normal operation |
RESERVED | 23 | I, FLOAT | Float = normal operation |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage (VDD = 2.5-V mode) | –0.5 | 2.75 | V | |
Supply voltage (VIN = 3.3-V mode) | –0.5 | 4 | V | |
LVCMOS input or output voltage | –0.5 | 4 | V | |
CML input voltage | –0.5 | (VDD + 0.5) | V | |
CML input current | –30 | 30 | ma | |
Junction temperature | 125 | °C | ||
Lead temperature | Soldering (4 sec.)(2) | 260 | °C | |
Derate NJY0054A package | 52.6 | mW/°C | ||
Storage temperature, Tstg | –40 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±3000 | V | |
Charged-device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 | ||||
Machine model, STD - JESD22-A115-A | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | 2.5-V mode | 2.375 | 2.5 | 2.625 | V |
3.3-V mode | 3.0 | 3.3 | 3.6 | V | |
Ambient temperature | –40 | 25 | 85 | °C | |
SMBus (SDA, SCL) | 3.6 | V | |||
Supply noise up to 50 MHz(1) | 100 | mVp-p |
THERMAL METRIC(1) | DS100KR800 | UNIT | |
---|---|---|---|
NJY (WQFN) | |||
54 PINS | |||
RθJA | Junction-to-ambient thermal resistance, No Airflow, 4-layer JEDEC | 26.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 10.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 4.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 4.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER | |||||||
PD | Power dissipation | EQ enabled, VOD = 1 Vp-p, INPUT_EN = 1, RESET = 0 | VDD = 2.5-V supply | 500 | 700 | mW | |
VIN = 3.3-V supply | 660 | 900 | mW | ||||
LVCMOS / LVTTL DC SPECIFICATIONS | |||||||
Vih | High level Input voltage | 3.3-V mode operation (VIN = 3.3 V) | 2 | 3.6 | V | ||
Vil | Low level Input voltage | 3.3-V mode operation (VIN = 3.3 V) | 0 | 0.8 | V | ||
Voh | High level output voltage (ALL_DONE pin) |
Ioh = –4 mA | 2 | V | |||
Vol | Low level output voltage (ALL_DONE pin) |
Iol = 4 mA | 0.4 | V | |||
Iih | Input high current (RESET pin) | VIN = 3.6 V, LVCMOS = 3.6 V | –15 | 15 | µA | ||
Input high current with internal resistors (4–level input pin) |
VIN = 3.6 V, LVCMOS = 3.6 V | 20 | 150 | µA | |||
Iil | Input low current (RESET pin) | VIN = 3.6 V, LVCMOS = 0 V | –15 | 15 | µA | ||
Input low current with internal resistors (4–level input pin) |
VIN = 3.6 V, LVCMOS = 0 V | –160 | –40 | µA | |||
CML RECEIVER INPUTS (IN_n+, IN_n-) | |||||||
RLrx-diff | RX package pins plus Si differential return loss | 0.05 GHz - 7.5 GHz | –15 | dB | |||
7.5 GHz - 15 GHz | –5 | dB | |||||
RLrx-cm | Common-mode RX return loss | 0.05 GHz - 5 GHz | –10 | dB | |||
Zrx-dc | RX DC common-mode impedance | Tested at VDD = 0 | 40 | 50 | 60 | Ω | |
Zrx-diff-dc | RX DC differential mode impedance | Tested at VDD = 0 | 80 | 100 | 120 | Ω | |
Vrx-diff-dc | Differential RX peak-to-peak voltage | Tested at pins | 0.6 | 1.2 | V | ||
Vrx-signal-det-diff-pp | Signal detect assert level for active data signal | SD_TH = F (float), 0101 pattern at 8 Gbps |
180 | mVp-p | |||
Vrx-idle-det-diff-pp | Signal detect deassert level for electrical idle | SD_TH = F (float), 0101 pattern at 8 Gbps |
110 | mVp-p | |||
HIGH SPEED OUTPUTS | |||||||
Vtx-diff-pp | Output voltage differential swing | Differential measurement with Out_n+ and OUT_n-, terminated by 50Ω to GND, AC-Coupled, VID = 1 Vp-p, DEM0 = 1, DEM1 = 0 |
0.8 | 1 | 1.2 | Vp-p | |
Vtx-de-ratio_3.5 | TXde-emphasis ratio | VOD = 1 Vp-p, DEM0 = 0, DEM1 = R |
−3.5 | dB | |||
Vtx-de-ratio_6 | TX de-emphasis ratio | VOD = 1 Vp-p, DEM0 = R, DEM1= R |
–6 | dB | |||
tTX-DJ | Deterministic jitter | VID = 800 mV, PRBS15 pattern, 8.0 0.05 Gbps, VOD = 1 V, UIpp EQ = 0x00, DE = 0 dB (no input or output trace loss) | 0.05 | UIpp | |||
tTX-RJ | Random jitter | VID = 800 mV, 0101 pattern, 8.0 Gbps, 0.3 VOD = 1 V, ps RMS EQ = 0x00, DE = 0 dB, (no input or output trace loss) | 0.3 | ps RMS | |||
TTX-RISE-FALL | Transmitter rise/fall time | 20% to 80% of differential output voltage | 35 | 45 | ps | ||
TRF-MISMATCH | Transmitter rise/fall mismatch | 20% to 80% of differential output voltage | 0.01 | 0.1 | UI | ||
RLTX-DIFF | Differential return loss | 0.05 GHz - 7.5 GHz | –15 | dB | |||
7.5 GHz - 15 GHz | –5 | dB | |||||
RLTX-CM | Common-mode return loss | 0.05 GHz - 5 GHz | –10 | dB | |||
ZTX-DIFF-DC | DC differential TX impedance | 100 | Ω | ||||
VTX-CM-AC-PP | TX AC common-mode voltage | VOD = 1 Vp-p, DEM0 = 1, DEM1 = 0 |
100 | mVpp | |||
ITX-SHORT | Transmitter short circuit current-limit | Total current the transmitter can supply when shorted to VDD or GND | 20 | mA | |||
TPDEQ | Differential propagation delay | EQ = 00, (4) | 200 | ps | |||
TLSK | Lane-to-lane skew | T = 25°C, VDD = 2.5 V | 25 | ps | |||
TPPSK | Part-to-part propagation delay skew | T = 25°C, VDD = 2.5 V | 40 | ps | |||
EQUALIZATION | |||||||
DJE1 | Residual deterministic jitter at 10.3 Gbps | 35-in 4 mil FR4, VID = 0.8 Vp-p, PRBS15, EQ = 1F'h, DEM = 0 dB |
0.3 | UI | |||
DJE2 | Residual deterministic jitter at 10.3 Gbps | 10 meters 30 awg cable, VID = 0.8 Vp-p, PRBS15, EQ = 2F'h, DEM = 0 dB |
0.3 | UI | |||
DE-EMPHASIS | |||||||
DJD1 | Residual deterministic jitter at 10.3 Gbps | 20-in 4 mil FR4, VID = 0.8 Vp-p, PRBS15, EQ = 00, VOD = 1 Vp-p, DEM = −9 dB |
0.1 | UI |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SERIAL BUS INTERFACE DC SPECIFICATIONS | ||||||
VIL | Data, clock input low voltage | 0.8 | V | |||
VIH | Data, clock input high voltage | 2.1 | 3.6 | V | ||
IPULLUP | Current through pullup resistor or current source | High power specification | 4 | mA | ||
VDD | Nominal bus voltage | 2.375 | 3.6 | V | ||
ILEAK-Bus | Input leakage per bus segment | See (1) | –200 | 200 | µA | |
ILEAK-Pin | Input leakage per device pin | –15 | µA | |||
CI | Capacitance for SDA and SCL | See (1) (2) | 10 | pF | ||
RTERM | External termination resistance pull to VDD = 2.5 V ± 5% OR 3.3 V ± 10% | Pullup VDD = 3.3 V, See (1) (2) (3) |
2000 | Ω | ||
Pullup VDD = 2.5 V, See (1) (2) (3) |
1000 | Ω |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FSMB | Bus operating frequency | ENSMB = VDD (slave mode) | 400 | kHz | ||
ENSMB = FLOAT (master mode) | 280 | 400 | 520 | kHz | ||
TBUF | Bus free time between stop and start condition | 1.3 | µs | |||
THD:STA | Hold time after (repeated) start condition. After this period, the first clock is generated. | At IPULLUP, maximum | 0.6 | µs | ||
TSU:STA | Repeated start condition set-up time | 0.6 | µs | |||
TSU:STO | Stop condition set-up time | 0.6 | µs | |||
THD:DAT | Data hold time | 0 | ns | |||
TSU:DAT | Data set-up time | 100 | ns | |||
TLOW | Clock low period | 1.3 | µs | |||
THIGH | Clock high period | See (1) | 0.6 | 50 | µs | |
tF | Clock/Data fall time | See (1) | 300 | ns | ||
tR | Clock/Data rise time | See (1) | 300 | ns | ||
tPOR | Time in which a device must be operational after power-on reset | See (1) (2) | 500 | ms |
The DS100KR800 is a low-power media compensation, 8-channel repeater optimized for 10G–KR. The DS100KR800 compensates for lossy FR-4 printed-circuit-board backplanes and balanced cables. The DS100KR800 operates in 3 modes: Pin control mode (ENSMB = 0), SMBus slave mode (ENSMB = 1) and SMBus master mode (ENSMB = float) to load register information from external EEPROM; refer to SMBUS master mode for additional information.
The 4-level input pins use a resistor divider to help set the four valid control levels and provide a wider range of control settings when ENSMB = 0. There is an internal 30-kΩ pullup and a 60-kΩ pulldown connected to the package pin. These resistors, together with the external resistor connection, combine to achieve the desired voltage level. By using the 1-kΩ pulldown, 20-kΩ pulldown, no connect, and 1-kΩ pullup, the optimal voltage levels for each of the four input states are achieved as shown in Table 1.
LEVEL | SETTING | RESULTING PIN VOLTAGE | |
---|---|---|---|
3.3-V MODE | 2.5-V MODE | ||
0 | Tie 1 kΩ to GND | 0.1 V | 0.08 V |
R | Tie 20 kΩ to GND | 1/3 x VIN | 1/3 x VDD |
F | Float (leave pin open) | 2/3 x VIN | 2/3 x VDD |
1 | Tie 1 kΩ to VIN or VDD | VIN – 0.05 V | VDD – 0.04 V |
The typical 4-level input thresholds are as follows:
In order to minimize the start-up current associated with the integrated 2.5-V regulator, the 1-kΩ pullup and pulldown resistors are recommended. If several four level inputs require the same setting, it is possible to combine two or more 1-kΩ resistors into a single lower value resistor. As an example, combining two inputs with a single 500-Ω resistor is a valid way to save board space.
When in pin mode (ENSMB = 0) , the repeater is configurable with external pins. Equalization and de-emphasis can be selected through pin for each side independently. When de-emphasis is asserted VOD is automatically adjusted per the Table 3. The receiver electrical idle detect threshold is also adjustable through the SD_TH pin.
When in SMBus mode (ENSMB = 1), the VOD (output amplitude), equalization, de-emphasis, and termination disable features are all programmable on a individual lane basis, instead of grouped by A or B as in the pin mode case. Upon assertion of ENSMB the MODE, EQx and DEMx functions revert to register control immediately. The EQx and DEMx pins are converted to AD0-AD3 SMBus address inputs. The other external control pins remain active unless their respective registers are written to and the appropriate override bit is set, in which case they are ignored until ENSMB is driven low (pin mode). On power-up and when ENSMB is driven low all registers are reset to their default state. If RESET is asserted while ENSMB is high, the registers retain their current state.
Equalization settings accessible through the pin controls were chosen to meet the needs of most applications. If additional fine tuning or adjustment is needed, additional equalization settings can be accessed through the SMBus registers. Each input has a total of 256 possible equalization settings. The tables show the 16 setting when the device is in pin mode. When using SMBus mode, the equalization, VOD and de-Emphasis levels are set by registers.
The input control pins have been enhanced to have 4 different levels and provide a wider range of control settings when ENSMB=0.
LEVEL | EQA1 EQB1 |
EQA0 EQB0 |
EQ – 8 BITS [7:0] | dB AT 1 GHz |
dB AT 3 GHz |
dB AT 5 GHz |
SUGGESTED USE |
---|---|---|---|---|---|---|---|
1 | 0 | 0 | 0000 0000 = 0x00 | 1.7 | 4.2 | 5.3 | FR4 < 5 inch trace |
2 | 0 | R | 0000 0001 = 0x01 | 2.8 | 6.6 | 8.7 | FR4 5 inch 5–mil trace |
3 | 0 | Float | 0000 0010 = 0x02 | 4.1 | 8.6 | 10.6 | FR4 5 inch 4–mil trace |
4 | 0 | 1 | 0000 0011 = 0x03 | 5.1 | 9.8 | 11.7 | FR4 10 inch 5–mil trace |
5 | R | 0 | 0000 0111 = 0x07 | 6.2 | 12.4 | 15.6 | FR4 10 inch 4–mil trace |
6 | R | R | 0001 0101 = 0x15 | 5.1 | 12 | 16.6 | FR4 15 inch 4–mil trace |
7 | R | Float | 0000 1011 = 0x0B | 7.7 | 15 | 18.3 | FR4 20 inch 4–mil trace |
8 | R | 1 | 0000 1111 = 0x0F | 8.8 | 16.5 | 19.7 | FR4 25 to 30 inch 4–mil trace |
9 | Float | 0 | 0101 0101 = 0x55 | 6.3 | 14.8 | 20.3 | FR4 30 inch 4–mil trace |
10 | Float | R | 0001 1111 = 0x1F | 9.9 | 19.2 | 23.6 | FR4 35 inch 4–mil trace |
11 | Float | Float | 0010 1111 = 0x2F | 11.3 | 21.7 | 25.8 | 10m, 30awg cable |
12 | Float | 1 | 0011 1111 = 0x3F | 12.4 | 23.2 | 27 | 10m – 12m cable |
13 | 1 | 0 | 1010 1010 = 0xAA | 11.9 | 24.1 | 29.1 | |
14 | 1 | R | 0111 1111 = 0x7F | 13.6 | 26 | 30.7 | |
15 | 1 | Float | 1011 1111 = 0xBF | 15.1 | 28.3 | 32.7 | |
16 | 1 | 1 | 1111 1111 = 0xFF | 16.1 | 29.7 | 33.8 |
LEVEL | DEMA1 DEMB1 |
DEMA0 DEMB0 |
VOD Vp-p | DEM dB | INNER AMPLITUDE Vp-p |
SUGGESTED USE |
---|---|---|---|---|---|---|
1 | 0 | 0 | 0.8 | 0 | 0.8 | FR4 <5 inch 4–mil trace |
2 | 0 | R | 0.9 | 0 | 0.9 | FR4 <5 inch 4–mil trace |
3 | 0 | Float | 0.9 | –3.5 | 0.6 | FR4 10 inch 4–mil trace |
4 | 0 | 1 | 1 | 0 | 1 | FR4 <5 inch 4–mil trace |
5 | R | 0 | 1 | –3.5 | 0.7 | FR4 10 inch 4–mil trace |
6 | R | R | 1 | –6 | 0.5 | FR4 15 inch 4–mil trace |
7 | R | Float | 1.1 | 0 | 1.1 | FR4 <5 inch 4–mil trace |
8 | R | 1 | 1.1 | –3.5 | 0.7 | FR4 10 inch 4–mil trace |
9 | Float | 0 | 1.1 | –6 | 0.6 | FR4 15 inch 4–mil trace |
10 | Float | R | 1.2 | 0 | 1.2 | FR4 <5 inch 4–mil trace |
11 | Float | Float | 1.2 | –3.5 | 0.8 | FR4 10 inch 4–mil trace |
12 | Float | 1 | 1.2 | –6 | 0.6 | FR4 15 inch 4–mil trace |
13 | 1 | 0 | 1.3 | 0 | 1.3 | FR4 <5 inch 4–mil trace |
14 | 1 | R | 1.3 | –3.5 | 0.9 | FR4 10 inch 4–mil trace |
15 | 1 | Float | 1.3 | –6 | 0.7 | FR4 15 inch 4–mil trace |
16 | 1 | 1 | 1.3 | –9 | 0.5 | FR4 20 inch 4–mil trace |
SD_TH | SMBus REG BIT [3:2] AND [1:0] | ASSERT LEVEL (TYP) | DEASSERT LEVEL (TYP) |
---|---|---|---|
0 | 10 | 210 mVp-p | 150 mVp-p |
R | 01 | 160 mVp-p | 100 mVp-p |
F (default) | 00 | 180 mVp-p | 110 mVp-p |
1 | 11 | 190 mVp-p | 130 mVp-p |
The DS100KR800 devices support reading directly from an external EEPROM device by implementing SMBus Master mode. When using the SMBus master mode, the DS100KR800 will read directly from specific location in the external EEPROM. When designing a system for using the external EEPROM, the user needs to follow these specific guidelines.
When tying multiple DS100KR800 devices to the SDA and SCL bus, use these guidelines to configure the devices.
U1: AD[3:0] = 0000 = 0xB0'h,
U2: AD[3:0] = 0001 = 0xB2'h,
U3: AD[3:0] = 0010 = 0xB4'h,
U4: AD[3:0] = 0011 = 0xB6'h
Below is an example of a 2 kbits (256 × 8-bit) EEPROM in hex format for the DS100KR800 device. The first 3 bytes of the EEPROM always contain a header common and necessary to control initialization of all devices connected to the I2C bus. CRC enable flag to enable/disable CRC checking. If CRC checking is disabled, a fixed pattern (8’hA5) is written or read instead of the CRC byte from the CRC location, to simplify the control. There is a MAP bit to flag the presence of an address map that specifies the configuration data start in the EEPROM. If the MAP bit is not present the configuration data start address is derived from the DS100KR800 address and the configuration data size. A bit to indicate an EEPROM size > 256 bytes is necessary to properly address the EEPROM. There are 37 bytes of data size for each DS100KR800 device.
:2000000000001000000407002FAD4002FAD4002FAD4002FAD409805F5A8005F5A8005F5AD0
:200020008005F5A800005454000000000000000000000000000000000000000000000000F6
:20006000000000000000000000000000000000000000000000000000000000000000000080
:20008000000000000000000000000000000000000000000000000000000000000000000060
:2000A000000000000000000000000000000000000000000000000000000000000000000040
:2000C000000000000000000000000000000000000000000000000000000000000000000020
:2000E000000000000000000000000000000000000000000000000000000000000000000000
:200040000000000000000000000000000000000000000000000000000000000000000000A0
NOTE
The maximum EEPROM size supported is 8 kbits (1024 x 8 bits). For more information in regards to EEPROM programming and the hex format, see SNLA228.
The System Management Bus interface is compatible to SMBus 2.0 physical layer specification. ENSMB = 1 kΩ to VDD to enable SMBus slave mode and allow access to the configuration registers.
The DS100KR800 has the AD[3:0] inputs in SMBus mode. These pins are the user set SMBUS slave address inputs. The AD[3:0] pins have internal pulldown. When left floating or pulled low the AD[3:0] = 0000'b, the device default address byte is B0'h. Based on the SMBus 2.0 specification, the DS100KR800 has a 7-bit slave address. The LSB is set to 0'b (for a WRITE). The device supports up to 16 address byte, which can be set with the AD[3:0] inputs. Below are the 16 addresses.
AD[3:0] SETTINGS | ADDRESS BYTES (HEX) |
---|---|
0000 | B0 |
0001 | B2 |
0010 | B4 |
0011 | B6 |
0100 | B8 |
0101 | BA |
0110 | BC |
0111 | BE |
1000 | C0 |
1001 | C2 |
1010 | C4 |
1011 | C6 |
1100 | C8 |
1101 | CA |
1110 | CC |
1111 | CE |
The SDA, SCL pins are 3.3-V tolerant, but are not 5-V tolerant. External pullup resistor is required on the SDA. The resistor value can be from 1 kΩ to 5 kΩ depending on the voltage, loading and speed. The SCL may also require an external pullup resistor and it depends on the Host that drives the bus.
During normal operation the data on SDA must be stable during the time when SCL is High.
There are three unique states for the SMBus:
START: A High-to-Low transition on SDA while SCL is High indicates a message START condition.
STOP: A Low-to-High transition on SDA while SCL is High indicates a message STOP condition.
IDLE: If SCL and SDA are both High for a time exceeding tBUF from the last detected STOP condition or if they are High for a total exceeding the maximum specification for tHIGH then the bus will transfer to the IDLE state.
The device supports WRITE and READ transactions. See Table 6 for register address, type (Read/Write, Read Only), default value and function information.
To write a register, the following protocol is used (see SMBus 2.0 specification).
The WRITE transaction is completed, the bus goes IDLE and communication with other SMBus devices may now occur.
To read a register, the following protocol is used (see SMBus 2.0 specification).
The READ transaction is completed, the bus goes IDLE and communication with other SMBus devices may now occur.
See Table 6 for more information.
ADDRESS | REGISTER NAME |
BIT | FIELD | TYPE | DEFAULT | EEPROM REG BIT |
DESCRIPTION |
---|---|---|---|---|---|---|---|
0x00 | Observation | 7 | Reserved | R/W | 0x00 | Set bit to 0 | |
6:3 | Address Bit AD[3:0] |
R | Observation of AD[3:0] bits [6]: AD3 [5]: AD2 [4]: AD1 [3]: AD0 |
||||
2 | EEPROM Read Done | R | 1 = Device completed the read from external EEPROM | ||||
1 | Reserved | R/W | Set bit to 0 | ||||
0 | Reserved | R/W | Set bit to 0 | ||||
0x01 | PWDN Channels | 7:0 | PWDN CHx | R/W | 0x00 | Yes | Power Down per Channel [7]: CH7 – CHA_3 [6]: CH6 – CHA_2 [5]: CH5 – CHA_1 [4]: CH4 – CHA_0 [3]: CH3 – CHB_3 [2]: CH2 – CHB_2 [1]: CH1 – CHB_1 [0]: CH0 – CHB_0 0x00 = all channels enabled 0xFF = all channels disabled Note: Override PWDN pin and enable register control through Reg 0x02[0] |
0x02 | Override RESET | 7 | Reserved | R/W | 0x00 | Set bit to 0 | |
6 | Reserved | Set bit to 0 | |||||
5:2 | Reserved | Yes | Set bits to 0 | ||||
1 | Reserved | Set bit to 0 | |||||
0 | Override RESET | Yes | 1 = Block RESET pin control (Register control enabled) 0 = Allow RESET pin control (Register control disabled) |
||||
0x03 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x04 | Reserved | 7:0 | Reserved | R/W | 0x00 | Yes | Set bits to 0 |
0x05 | Reserved | 7:0 | Reserved | R/W | 0x00 | Reserved | |
0x06 | Slave Register Control | 7:5 | Reserved | R/W | 0x10 | Set bits to 0 | |
4 | Reserved | Yes | Set bit to 1 | ||||
3 | Register Enable | 1 = Enable SMBus Slave Mode Register Control 0 = Disable SMBus Slave Mode Register Control Note: In order to change VOD, DEM, and EQ of the channels in slave mode, this bit must be set to 1. |
|||||
2:0 | Reserved | Set bits to 0 | |||||
0x07 | Digital Reset and Control | 7 | Reserved | R/W | 0x01 | Set bit to 0 | |
6 | Reset Registers | 1 = Self clearing reset for SMBus registers (register settings return to default values) | |||||
5 | Reserved | Set bit to 0 | |||||
4:0 | Reserved | Set bits to 0 0001'b | |||||
0x08 | Override Pin Control |
7 | Reserved | R/W | 0x00 | Set bit to 0 | |
6 | Override SD_TH | Yes | 1 = Block SD_TH pin control (Register control enabled) 0 = Allow SD_TH pin control (Register control disabled) |
||||
5:2 | Reserved | Yes | Set bits to 0 | ||||
1 | Override DEM | Yes | 1 = Block DEM pin control (Register control enabled) 0 = Allow DEM pin control (Register control disabled) |
||||
0 | Reserved | Yes | Set bit to 0 | ||||
0x09-0x0A | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x0B | Reserved | 7 | Reserved | R/W | 0x00 | Set bit to 0 | |
6:0 | Reserved | R/W | 0x70 | Yes | Set bits to 111 0000'b | ||
0x0C-0x0D | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x0E | Reserved | 7:6 | Reserved | R/W | 0x00 | Set bits to 0 | |
5:4 | Reserved | Yes | Set bits to 0 | ||||
3:2 | Reserved | Yes | Set bits to 0 | ||||
1:0 | Reserved | Set bits to 0 | |||||
0x0F | CH0 - CHB_0 EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | INB_0 EQ Control - total of 256 levels. See . |
0x10 | CH0 - CHB_0 VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1 = Enable the short circuit protection 0 = Disable the short circuit protection |
6:3 | Reserved | Yes | Set bits to 0101'b | ||||
2:0 | VOD Control | Yes | OUTB_0 VOD Control: 000'b = 0.7 V 001'b = 0.8 V 010'b = 0.9 V 011'b = 1.0 V 100'b = 1.1 V 101'b = 1.2 V (default) 110'b = 1.3 V 111'b = 1.4 V |
||||
0x11 | CH0 - CHB_0 DEM |
7 | Reserved | R | 0x02 | Set bit to 0 | |
6:5 | Reserved | Set bits to 0 | |||||
4:3 | Reserved | R/W | Set bits to 0 | ||||
2:0 | DEM Control | Yes | OUTB_0 DEM Control 000'b = 0 dB 001'b = –1.5 dB 010'b = –3.5 dB (default) 011'b = –5 dB 100'b = –6 dB 101'b = –8 dB 110'b = –9 dB 111'b = –12 dB |
||||
0x12 | CH0 - CHB_0 SD_TH |
7 | Reserved | R/W | 0x00 | Yes | Set bit to 0 |
6:4 | Reserved | Set bits to 0 | |||||
3:2 | Signal Detect Status Assert Threshold | Yes | Status Assert threshold 00'b = 180 mVp-p (default) 01'b = 160 mVp-p 10'b = 210 mVp-p 11'b = 190 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
1:0 | Signal Detect Status Deassert Threshold |
Yes | Status Deassert threshold 00'b = 110 mVp-p (default) 01'b = 100 mVp-p 10'b = 150 mVp-p 11'b = 130 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
0x13-0x14 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x15 | Reserved | 7:6 | Reserved | R/W | 0x00 | Set bits to 0 | |
5:4 | Reserved | Yes | Set bits to 0 | ||||
3:2 | Reserved | Yes | Set bits to 0 | ||||
1:0 | Reserved | Set bits to 0 | |||||
0x16 | CH1 - CHB_1 EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | INB_1 EQ Control - total of 256 levels. See . |
0x17 | CH1 - CHB_1 VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1 = Enable the short circuit protection 0 = Disable the short circuit protection |
6:3 | Reserved | Yes | Set bits to 0101'b | ||||
2:0 | VOD Control | Yes | OUTB_1 VOD Control: 000'b = 0.7 V 001'b = 0.8 V 010'b = 0.9 V 011'b = 1.0 V 100'b = 1.1 V 101'b = 1.2 V (default) 110'b = 1.3 V 111'b = 1.4 V |
||||
0x18 | CH1 - CHB_1 DEM |
7 | Reserved | R | 0x02 | Set bit to 0 | |
6:5 | Reserved | Set bits to 0 | |||||
4:3 | Reserved | R/W | Set bits to 0 | ||||
2:0 | DEM Control | Yes | OUTB_1 DEM Control 000'b = 0 dB 001'b = –1.5 dB 010'b = –3.5 dB (default) 011'b = –5 dB 100'b = –6 dB 101'b = –8 dB 110'b = –9 dB 111'b = –12 dB |
||||
0x19 | CH1 - CHB_1 SD_TH |
7 | Reserved | R/W | 0x00 | Yes | Set bit to 0 |
6:4 | Reserved | Set bits to 0 | |||||
3:2 | Signal Detect Status Assert Threshold | Yes | Status Assert threshold 00'b = 180 mVp-p (default) 01'b = 160 mVp-p 10'b = 210 mVp-p 11'b = 190 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
1:0 | Signal Detect Status Deassert Threshold |
Yes | Status Deassert threshold 00'b = 110 mVp-p (default) 01'b = 100 mVp-p 10'b = 150 mVp-p 11'b = 130 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
0x1A-0x1B | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x1C | Reserved | 7:6 | Reserved | R/W | 0x00 | Set bits to 0 | |
5:4 | Reserved | Yes | Set bits to 0 | ||||
3:2 | Reserved | Yes | Set bits to 0 | ||||
1:0 | Reserved | Set bits to 0 | |||||
0x1D | CH2 - CHB_2 EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | INB_2 EQ Control - total of four levels. See . |
0x1E | CH2 - CHB_2 VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1 = Enable the short circuit protection 0 = Disable the short circuit protection |
6:3 | Reserved | Yes | Set bits to 0101'b | ||||
2:0 | VOD Control | Yes | OUTB_2 VOD Control: 000'b = 0.7 V 001'b = 0.8 V 010'b = 0.9 V 011'b = 1.0 V 100'b = 1.1 V 101'b = 1.2 V (default) 110'b = 1.3 V 111'b = 1.4 V |
||||
0x1F | CH2 - CHB_2 DEM |
7 | Reserved | R | 0x02 | Set bit to 0 | |
6:5 | Reserved | Set bits to 0 | |||||
4:3 | Reserved | R/W | Set bits to 0 | ||||
2:0 | DEM Control | Yes | OUTB_2 DEM Control 000'b = 0 dB 001'b = –1.5 dB 010'b = –3.5 dB (default) 011'b = –5 dB 100'b = –6 dB 101'b = –8 dB 110'b = –9 dB 111'b = –12 dB |
||||
0x20 | CH2 - CHB_2 SD_TH |
7 | Reserved | R/W | 0x00 | Yes | Set bit to 0 |
6:4 | Reserved | Set bits to 0 | |||||
3:2 | Signal Detect Status Assert Threshold | Yes | Status Assert threshold 00'b = 180 mVp-p (default) 01'b = 160 mVp-p 10'b = 210 mVp-p 11'b = 190 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
1:0 | Signal Detect Status Deassert Threshold |
Yes | Status Deassert threshold 00'b = 110 mVp-p (default) 01'b = 100 mVp-p 10'b = 150 mVp-p 11'b = 130 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
0x21-0x22 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x23 | Reserved | 7:6 | Reserved | R/W | 0x00 | Set bits to 0 | |
5:4 | Reserved | Yes | Set bits to 0 | ||||
3:2 | Reserved | Yes | Set bits to 0 | ||||
1:0 | Reserved | Set bits to 0 | |||||
0x24 | CH3 - CHB_3 EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | INB_3 EQ Control - total of 256 levels. See . |
0x25 | CH3 - CHB_3 VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1 = Enable the short circuit protection 0 = Disable the short circuit protection |
6:3 | Reserved | Yes | Set bits to 0101'b | ||||
2:0 | VOD Control | Yes | OUTB_3 VOD Control: 000'b = 0.7 V 001'b = 0.8 V 010'b = 0.9 V 011'b = 1.0 V 100'b = 1.1 V 101'b = 1.2 V (default) 110'b = 1.3 V 111'b = 1.4 V |
||||
0x26 | CH3 - CHB_3 DEM |
7 | Reserved | R | 0x02 | Set bit to 0 | |
6:5 | Reserved | Set bits to 0 | |||||
4:3 | Reserved | R/W | Set bits to 0 | ||||
2:0 | DEM Control | Yes | OUTB_3 DEM Control 000'b = 0 dB 001'b = –1.5 dB 010'b = –3.5 dB (default) 011'b = –5 dB 100'b = –6 dB 101'b = –8 dB 110'b = –9 dB 111'b = –12 dB |
||||
0x27 | CH3 - CHB_3 SD_TH |
7 | Reserved | R/W | 0x00 | Yes | Set bit to 0 |
6:4 | Reserved | Set bits to 0 | |||||
3:2 | Signal Detect Status Assert Threshold | Yes | Status Assert threshold 00'b = 180 mVp-p (default) 01'b = 160 mVp-p 10'b = 210 mVp-p 11'b = 190 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
1:0 | Signal Detect Status Deassert Threshold |
Yes | Status Deassert threshold 00'b = 110 mVp-p (default) 01'b = 100 mVp-p 10'b = 150 mVp-p 11'b = 130 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
0x28 | Signal Detect Status Control | 7 | Reserved | R/W | 0x0C | Set bit to 0 | |
6 | Override Fast Signal Detect | Yes | Set bit to 0 | ||||
5:4 | High SD_TH Status | Yes | Enable Higher Range of Signal Detect Status Thresholds [5]: CH0 - CH3 [4]: CH4 - CH7 |
||||
3:2 | Fast Signal Detect Status | Yes | Enable Fast Signal Detect Status [3]: CH0 - CH3 [2]: CH4 - CH7 Note: In Fast Signal Detect, assert/deassert response occurs after approximately 3-4 ns |
||||
1:0 | Reduced SD Status Gain | Yes | Enable Reduced Signal Detect Status Gain [1]: CH0 - CH3 [0]: CH4 - CH7 |
||||
0x29-0x2A | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x2B | Reserved | 7:6 | Reserved | R/W | 0x00 | Set bits to 0 | |
5:4 | Reserved | Yes | Set bits to 0 | ||||
3:2 | Reserved | Yes | Set bits to 0 | ||||
1:0 | Reserved | Set bits to 0 | |||||
0x2C | CH4 - CHA_0 EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | INA_0 EQ Control - total of 256 levels. See . |
0x2D | CH4 - CHA_0 VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1 = Enable the short circuit protection 0 = Disable the short circuit protection |
6:3 | Reserved | Yes | Set bits to 0101'b | ||||
2:0 | VOD Control | Yes | OUTA_0 VOD Control: 000'b = 0.7 V 001'b = 0.8 V 010'b = 0.9 V 011'b = 1.0 V 100'b = 1.1 V 101'b = 1.2 V (default) 110'b = 1.3 V 111'b = 1.4 V |
||||
0x2E | CH4 - CHA_0 DEM |
7 | Reserved | R | 0x02 | Set bit to 0 | |
6:5 | Reserved | Set bits to 0 | |||||
4:3 | Reserved | R/W | Set bits to 0 | ||||
2:0 | DEM Control | Yes | OUTA_0 DEM Control 000'b = 0 dB 001'b = –1.5 dB 010'b = –3.5 dB (default) 011'b = –5 dB 100'b = –6 dB 101'b = –8 dB 110'b = –9 dB 111'b = –12 dB |
||||
0x2F | CH4 - CHA_0 SD_TH |
7 | Reserved | R/W | 0x00 | Yes | Set bit to 0 |
6:4 | Reserved | Set bits to 0 | |||||
3:2 | Signal Detect Status Assert Threshold | Yes | Status Assert threshold 00'b = 180 mVp-p (default) 01'b = 160 mVp-p 10'b = 210 mVp-p 11'b = 190 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
1:0 | Signal Detect Status Deassert Threshold |
Yes | Status Deassert threshold 00'b = 110 mVp-p (default) 01'b = 100 mVp-p 10'b = 150 mVp-p 11'b = 130 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
0x30-0x31 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x32 | Reserved | 7:6 | Reserved | R/W | 0x00 | Set bits to 0 | |
5:4 | Reserved | Yes | Set bits to 0 | ||||
3:2 | Reserved | Yes | Set bits to 0 | ||||
1:0 | Reserved | Set bits to 0 | |||||
0x33 | CH5 - CHA_1 EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | INA_1 EQ Control - total of 256 levels. See . |
0x34 | CH5 - CHA_1 VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1 = Enable the short circuit protection 0 = Disable the short circuit protection |
6:3 | Reserved | Yes | Set bits to 0101'b | ||||
2:0 | VOD Control | Yes | OUTA_1 VOD Control: 000'b = 0.7 V 001'b = 0.8 V 010'b = 0.9 V 011'b = 1.0 V 100'b = 1.1 V 101'b = 1.2 V (default) 110'b = 1.3 V 111'b = 1.4 V |
||||
0x35 | CH5 - CHA_1 DEM |
7 | Reserved | R | 0x02 | Set bit to 0 | |
6:5 | Reserved | Set bits to 0 | |||||
4:3 | Reserved | R/W | Set bits to 0 | ||||
2:0 | DEM Control | Yes | OUTA_1 DEM Control 000'b = 0 dB 001'b = –1.5 dB 010'b = –3.5 dB (default) 011'b = –5 dB 100'b = –6 dB 101'b = –8 dB 110'b = –9 dB 111'b = –12 dB |
||||
0x36 | CH5 - CHA_1 SD_TH |
7 | Reserved | R/W | 0x00 | Yes | Set bit to 0 |
6:4 | Reserved | Set bits to 0 | |||||
3:2 | Signal Detect Status Assert Threshold | Yes | Status Assert threshold 00'b = 180 mVp-p (default) 01'b = 160 mVp-p 10'b = 210 mVp-p 11'b = 190 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
1:0 | Signal Detect Status Deassert Threshold |
Yes | Status Deassert threshold 00'b = 110 mVp-p (default) 01'b = 100 mVp-p 10'b = 150 mVp-p 11'b = 130 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
0x37-0x38 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x39 | Reserved | 7:6 | Reserved | R/W | 0x00 | Set bits to 0 | |
5:4 | Reserved | Yes | Set bits to 0 | ||||
3:2 | Reserved | Yes | Set bits to 0 | ||||
1:0 | Reserved | Set bits to 0 | |||||
0x3A | CH6 - CHA_2 EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | INA_2 EQ Control - total of 256 levels. See . |
0x3B | CH6 - CHA_2 VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1 = Enable the short circuit protection 0 = Disable the short circuit protection |
6:3 | Reserved | Yes | Set bits to 0101'b | ||||
2:0 | VOD Control | Yes | OUTA_2 VOD Control: VOD / VID Ratio 000'b = 0.7 V 001'b = 0.8 V 010'b = 0.9 V 011'b = 1.0 V 100'b = 1.1 V 101'b = 1.2 V (default) 110'b = 1.3 V 111'b = 1.4 V |
||||
0x3C | CH6 - CHA_2 DEM |
7 | Reserved | R | 0x02 | Set bit to 0 | |
6:5 | Reserved | Set bits to 0 | |||||
4:3 | Reserved | R/W | Set bits to 0 | ||||
2:0 | DEM Control | Yes | OUTA_2 DEM Control 000'b = 0 dB 001'b = –1.5 dB 010'b = –3.5 dB (default) 011'b = –5 dB 100'b = –6 dB 101'b = –8 dB 110'b = –9 dB 111'b = –12 dB |
||||
0x3D | CH6 - CHA_2 SD_TH |
7 | Reserved | R/W | 0x00 | Yes | Set bit to 0 |
6:4 | Reserved | Set bits to 0 | |||||
3:2 | Signal Detect Status Assert Threshold | Yes | Status Assert threshold 00'b = 180 mVp-p (default) 01'b = 160 mVp-p 10'b = 210 mVp-p 11'b = 190 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
1:0 | Signal Detect Status Deassert Threshold |
Yes | Status Deassert threshold 00'b = 110 mVp-p (default) 01'b = 100 mVp-p 10'b = 150 mVp-p 11'b = 130 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
0x3E-0x3F | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x40 | Reserved | 7:6 | Reserved | R/W | 0x00 | Set bits to 0 | |
5:4 | Reserved | Yes | Set bits to 0 | ||||
3:2 | Reserved | Yes | Set bits to 0 | ||||
1:0 | Reserved | Set bits to 0 | |||||
0x41 | CH7 - CHA_3 EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | INA_3 EQ Control - total of 256 levels. See . |
0x42 | CH7 - CHA_3 VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1 = Enable the short circuit protection 0 = Disable the short circuit protection |
6:3 | Reserved | Yes | Set bits to 0101'b | ||||
2:0 | VOD Control | Yes | OUTA_3 VOD Control: 000'b = 0.7 V 001'b = 0.8 V 010'b = 0.9 V 011'b = 1.0 V 100'b = 1.1 V 101'b = 1.2 V (default) 110'b = 1.3 V 111'b = 1.4 V |
||||
0x43 | CH7 - CHA_3 DEM |
7 | Reserved | R | 0x02 | Set bit to 0 | |
6:5 | Reserved | Set bits to 0 | |||||
4:3 | Reserved | R/W | Set bits to 0 | ||||
2:0 | DEM Control | Yes | OUTA_3 DEM Control 000'b = 0 dB 001'b = –1.5 dB 010'b = –3.5 dB (default) 011'b = –5 dB 100'b = –6 dB 101'b = –8 dB 110'b = –9 dB 111'b = –12 dB |
||||
0x44 | CH7 - CHA_3 SD_TH |
7 | Reserved | R/W | 0x00 | Yes | Set bit to 0 |
6:4 | Reserved | Set bits to 0 | |||||
3:2 | Signal Detect Status Assert Threshold | Yes | Status Assert threshold 00'b = 180 mVp-p (default) 01'b = 160 mVp-p 10'b = 210 mVp-p 11'b = 190 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
1:0 | Signal Detect Status Deassert Threshold |
Yes | Status Deassert threshold 00'b = 110 mVp-p (default) 01'b = 100 mVp-p 10'b = 150 mVp-p 11'b = 130 mVp-p Note: Override SD_TH pin and enable register control through Reg 0x08[6] |
||||
0x45 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x46 | Reserved | 7:0 | Reserved | R/W | 0x38 | Set bits to 0x38 | |
0x47 | Reserved | 7:4 | Reserved | R/W | 0x00 | Set bits to 0 | |
3:0 | Reserved | Yes | Set bits to 0 | ||||
0x48 | Reserved | 7:6 | Reserved | R/W | 0x05 | Yes | Set bits to 0 |
5:0 | Reserved | R/W | Set bits to 00 0101'b | ||||
0x49-0x4B | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x4C | Reserved | 7:3 | Reserved | R/W | 0x00 | Yes | Set bits to 0 |
2:1 | Reserved | R/W | Set bits to 0 | ||||
0 | Reserved | R/W | Yes | Set bits to 0 | |||
0x4D-0x50 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x51 | Device ID | 7:5 | VERSION | R | 0x45 | 010'b | |
4:0 | ID | 0 0101'b | |||||
0x52-0x55 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x56 | Reserved | 7:0 | Reserved | R/W | 0x10 | Set bits to 0x10 | |
0x57 | Reserved | 7:0 | Reserved | R/W | 0x64 | Set bits to 0x64 | |
0x58 | Reserved | 7:0 | Reserved | R/W | 0x21 | Set bits to 0x21 | |
0x59 | Reserved | 7:1 | Reserved | R/W | 0x00 | Set bits to 0 | |
0 | Reserved | Yes | Set bit to 0 | ||||
0x5A | Reserved | 7:0 | Reserved | R/W | 0x54 | Yes | Set bits to 0x54 |
0x5B | Reserved | 7:0 | Reserved | R/W | 0x54 | Yes | Set bits to 0x54 |
0x5C-0x61 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 |
EEPROM ADDRESS BYTE | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 | ||
---|---|---|---|---|---|---|---|---|---|---|
Description | 0x00 | CRC_EN | Address Map Present | EEPROM > 256 Bytes | Reserved | DEVICE COUNT[3] | DEVICE COUNT[2] | DEVICE COUNT[1] | DEVICE COUNT[0] | |
Default Value | 0x00 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x01 | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | |
Default Value | 0x00 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x02 | Max EEPROM Burst size[7] | Max EEPROM Burst size[6] | Max EEPROM Burst size[5] | Max EEPROM Burst size[4] | Max EEPROM Burst size[3] | Max EEPROM Burst size[2] | Max EEPROM Burst size[1] | Max EEPROM Burst size[0] | |
Default Value | 0x00 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x03 | PWDN_CH7 | PWDN_CH6 | PWDN_CH5 | PWDN_CH4 | PWDN_CH3 | PWDN_CH2 | PWDN_CH1 | PWDN_CH0 | |
SMBus Register | 0x01[7] | 0x01[6] | 0x01[5] | 0x01[4] | 0x01[3] | 0x01[2] | 0x01[1] | 0x01[0] | ||
Default Value | 0x00 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x04 | Reserved | Reserved | Reserved | Reserved | Ovrd_RESET | Reserved | Reserved | Reserved | |
SMBus Register | 0x02[5] | 0x02[4] | 0x02[3] | 0x02[2] | 0x02[0] | 0x04[7] | 0x04[6] | 0x04[5] | ||
Default Value | 0x00 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x05 | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Ovrd_SD_TH | Reserved | |
SMBus Register | 0x04[4] | 0x04[3] | 0x04[2] | 0x04[1] | 0x04[0] | 0x06[4] | 0x08[6] | 0x08[5] | ||
Default Value | 0x04 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | |
Description | 0x06 | Reserved | Reserved | Reserved | Ovrd_DEM | Reserved | Reserved | Reserved | Reserved | |
SMBus Register | 0x08[4] | 0x08[3] | 0x08[2] | 0x08[1] | 0x08[0] | 0x0B[6] | 0x0B[5] | 0x0B[4] | ||
Default Value | 0x07 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 | |
Description | 0x07 | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | |
SMBus Register | 0x0B[3] | 0x0B[2] | 0x0B[1] | 0x0B[0] | 0x0E[5] | 0x0E[4] | 0x0E[3] | 0x0E[2] | ||
Default Value | 0x00 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x08 | CH0_EQ_7 | CH0_EQ_6 | CH0_EQ_5 | CH0_EQ_4 | CH0_EQ_3 | CH0_EQ_2 | CH0_EQ_1 | CH0_EQ_0 | |
SMBus Register | 0x0F[7] | 0x0F[6] | 0x0F[5] | 0x0F[4] | 0x0F[3] | 0x0F[2] | 0x0F[1] | 0x0F[0] | ||
Default Value | 0x2F | 0 | 0 | 1 | 0 | 1 | 1 | 1 | 1 | |
Description | 0x09 | CH0_SCP | Reserved | Reserved | Reserved | Reserved | CH0_VOD_2 | CH0_VOD_1 | CH0_VOD_0 | |
SMBus Register | 0x10[7] | 0x10[6] | 0x10[5] | 0x10[4] | 0x10[3] | 0x10[2] | 0x10[1] | 0x10[0] | ||
Default Value | 0xAD | 1 | 0 | 1 | 0 | 1 | 1 | 0 | 1 | |
Description | 0x0A | CH0_DEM_2 | CH0_DEM_1 | CH0_DEM_0 | Reserved | CH0_THa_1 | CH0_THa_0 | CH0_THd_1 | CH0_THd_0 | |
SMBus Register | 0x11[2] | 0x11[1] | 0x11[0] | 0x12[7] | 0x12[3] | 0x12[2] | 0x12[1] | 0x12[0] | ||
Default Value | 0x40 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x0B | Reserved | Reserved | Reserved | Reserved | CH1_EQ_7 | CH1_EQ_6 | CH1_EQ_5 | CH1_EQ_4 | |
SMBus Register | 0x15[5] | 0x15[4] | 0x15[3] | 0x15[2] | 0x16[7] | 0x16[6] | 0x16[5] | 0x16[4] | ||
Default Value | 0x02 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | |
Description | 0x0C | CH1_EQ_3 | CH1_EQ_2 | CH1_EQ_1 | CH1_EQ_0 | CH1_SCP | Reserved | Reserved | Reserved | |
SMBus Register | 0x16[3] | 0x16[2] | 0x16[1] | 0x16[0] | 0x17[7] | 0x17[6] | 0x17[5] | 0x17[4] | ||
Default Value | 0xFA | 1 | 1 | 1 | 1 | 1 | 0 | 1 | 0 | |
Description | 0x0D | Reserved | CH1_VOD_2 | CH1_VOD_1 | CH1_VOD_0 | CH1_DEM_2 | CH1_DEM_1 | CH1_DEM_0 | Reserved | |
SMBus Register | 0x17[3] | 0x17[2] | 0x17[1] | 0x17[0] | 0x18[2] | 0x18[1] | 0x18[0] | 0x19[7] | ||
Default Value | 0xD4 | 1 | 1 | 0 | 1 | 0 | 1 | 0 | 0 | |
Description | 0x0E | CH1_THa_1 | CH1_THa_0 | CH1_THd_1 | CH1_THd_0 | Reserved | Reserved | Reserved | Reserved | |
SMBus Register | 0x19[3] | 0x19[2] | 0x19[1] | 0x19[0] | 0x1C[5] | 0x1C[4] | 0x1C[3] | 0x1C[2] | ||
Default Value | 0x00 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x0F | CH2_EQ_7 | CH2_EQ_6 | CH2_EQ_5 | CH2_EQ_4 | CH2_EQ_3 | CH2_EQ_2 | CH2_EQ_1 | CH2_EQ_0 | |
SMBus Register | 0x1D[7] | 0x1D[6] | 0x1D[5] | 0x1D[4] | 0x1D[3] | 0x1D[2] | 0x1D[1] | 0x1D[0] | ||
Default Value | 0x2F | 0 | 0 | 1 | 0 | 1 | 1 | 1 | 1 | |
Description | 0x10 | CH2_SCP | Reserved | Reserved | Reserved | Reserved | CH2_VOD_2 | CH2_VOD_1 | CH2_VOD_0 | |
SMBus Register | 0x1E[7] | 0x1E[6] | 0x1E[5] | 0x1E[4] | 0x1E[3] | 0x1E[2] | 0x1E[1] | 0x1E[0] | ||
Default Value | 0xAD | 1 | 0 | 1 | 0 | 1 | 1 | 0 | 1 | |
Description | 0x11 | CH2_DEM_2 | CH2_DEM_1 | CH2_DEM_0 | Reserved | CH2_THa_1 | CH2_THa_0 | CH2_THd_1 | CH2_THd_0 | |
SMBus Register | 0x1F[2] | 0x1F[1] | 0x1F[0] | 0x20[7] | 0x20[3] | 0x20[2] | 0x20[1] | 0x20[0] | ||
Default Value | 0x40 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x12 | Reserved | Reserved | Reserved | Reserved | CH3_EQ_7 | CH3_EQ_6 | CH3_EQ_5 | CH3_EQ_4 | |
SMBus Register | 0x23[5] | 0x23[4] | 0x23[3] | 0x23[2] | 0x24[7] | 0x24[6] | 0x24[5] | 0x24[4] | ||
Default Value | 0x02 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | |
Description | 0x13 | CH3_EQ_3 | CH3_EQ_2 | CH3_EQ_1 | CH3_EQ_0 | CH3_SCP | Reserved | Reserved | Reserved | |
SMBus Register | 0x24[3] | 0x24[2] | 0x24[1] | 0x24[0] | 0x25[7] | 0x25[6] | 0x25[5] | 0x25[4] | ||
Default Value | 0xFA | 1 | 1 | 1 | 1 | 1 | 0 | 1 | 0 | |
Description | 0x14 | Reserved | CH3_VOD_2 | CH3_VOD_1 | CH3_VOD_0 | CH3_DEM_2 | CH3_DEM_1 | CH3_DEM_0 | Reserved | |
SMBus Register | 0x25[3] | 0x25[2] | 0x25[1] | 0x25[0] | 0x26[2] | 0x26[1] | 0x26[0] | 0x27[7] | ||
Default Value | 0xD4 | 1 | 1 | 0 | 1 | 0 | 1 | 0 | 0 | |
Description | 0x15 | CH3_THa_1 | CH3_THa_0 | CH3_THd_1 | CH3_THd_0 | ovrd_fast_SD | hi_idle_SD CH0-3 | hi_idle_SD CH4-7 | fast_SD CH0-3 | |
SMBus Register | 0x27[3] | 0x27[2] | 0x27[1] | 0x27[0] | 0x28[6] | 0x28[5] | 0x28[4] | 0x28[3] | ||
Default Value | 0x01 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | |
Description | 0x16 | fast_SD CH4-7 | lo_gain_SD CH0-3 | lo_gain_SD CH4-7 | Reserved | Reserved | Reserved | Reserved | CH4_EQ_7 | |
SMBus Register | 0x28[2] | 0x28[1] | 0x28[0] | 0x2B[5] | 0x2B[4] | 0x2B[3] | 0x2B[2] | 0x2C[7] | ||
Default Value | 0x80 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x17 | CH4_EQ_6 | CH4_EQ_5 | CH4_EQ_4 | CH4_EQ_3 | CH4_EQ_2 | CH4_EQ_1 | CH4_EQ_0 | CH4_SCP | |
SMBus Register | 0x2C[6] | 0x2C[5] | 0x2C[4] | 0x2C[3] | 0x2C[2] | 0x2C[1] | 0x2C[0] | 0x2D[7] | ||
Default Value | 0x5F | 0 | 1 | 0 | 1 | 1 | 1 | 1 | 1 | |
Description | 0x18 | Reserved | Reserved | Reserved | Reserved | CH4_VOD_2 | CH4_VOD_1 | CH4_VOD_0 | CH4_DEM_2 | |
SMBus Register | 0x2D[6] | 0x2D[5] | 0x2D[4] | 0x2D[3] | 0x2D[2] | 0x2D[1] | 0x2D[0] | 0x2E[2] | ||
Default Value | 0x5A | 0 | 1 | 0 | 1 | 1 | 0 | 1 | 0 | |
Description | 0x19 | CH4_DEM_1 | CH4_DEM_0 | Reserved | CH4_THa_1 | CH4_THa_0 | CH4_THd_1 | CH4_THd_0 | Reserved | |
SMBus Register | 0x2E[1] | 0x2E[0] | 0x2F[7] | 0x2F[3] | 0x2F[2] | 0x2F[1] | 0x2F[0] | 0x32[5] | ||
Default Value | 0x80 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x1A | Reserved | Reserved | Reserved | CH5_EQ_7 | CH5_EQ_6 | CH5_EQ_5 | CH5_EQ_4 | CH5_EQ_3 | |
SMBus Register | 0x32[4] | 0x32[3] | 0x32[2] | 0x33[7] | 0x33[6] | 0x33[5] | 0x33[4] | 0x33[3] | ||
Default Value | 0x05 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | |
Description | 0x1B | CH5_EQ_2 | CH5_EQ_1 | CH5_EQ_0 | CH5_SCP | Reserved | Reserved | Reserved | Reserved | |
SMBus Register | 0x33[2] | 0x33[1] | 0x33[0] | 0x34[7] | 0x34[6] | 0x34[5] | 0x34[4] | 0x34[3] | ||
Default Value | 0xF5 | 1 | 1 | 1 | 1 | 0 | 1 | 0 | 1 | |
Description | 0x1C | CH5_VOD_2 | CH5_VOD_1 | CH5_VOD_0 | CH5_DEM_2 | CH5_DEM_1 | CH5_DEM_0 | Reserved | CH5_THa_1 | |
SMBus Register | 0x34[2] | 0x34[1] | 0x34[0] | 0x35[2] | 0x35[1] | 0x35[0] | 0x36[7] | 0x36[3] | ||
Default Value | 0xA8 | 1 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | |
Description | 0x1D | CH5_THa_0 | CH5_THd_1 | CH5_THd_0 | Reserved | Reserved | Reserved | Reserved | CH6_EQ_7 | |
SMBus Register | 0x36[2] | 0x36[1] | 0x36[0] | 0x39[5] | 0x39[4] | 0x39[3] | 0x39[2] | 0x3A[7] | ||
Default Value | 0x00 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x1E | CH6_EQ_6 | CH6_EQ_5 | CH6_EQ_4 | CH6_EQ_3 | CH6_EQ_2 | CH6_EQ_1 | CH6_EQ_0 | CH6_SCP | |
SMBus Register | 0x3A[6] | 0x3A[5] | 0x3A[4] | 0x3A[3] | 0x3A[2] | 0x3A[1] | 0x3A[0] | 0x3B[7] | ||
Default Value | 0x5F | 0 | 1 | 0 | 1 | 1 | 1 | 1 | 1 | |
Description | 0x1F | Reserved | Reserved | Reserved | Reserved | CH6_VOD_2 | CH6_VOD_1 | CH6_VOD_0 | CH6_DEM_2 | |
SMBus Register | 0x3B[6] | 0x3B[5] | 0x3B[4] | 0x3B[3] | 0x3B[2] | 0x3B[1] | 0x3B[0] | 0x3C[2] | ||
Default Value | 0x5A | 0 | 1 | 0 | 1 | 1 | 0 | 1 | 0 | |
Description | 0x20 | CH6_DEM_1 | CH6_DEM_0 | Reserved | CH6_THa_1 | CH6_THa_0 | CH6_THd_1 | CH6_THd_0 | Reserved | |
SMBus Register | 0x3C[1] | 0x3C[0] | 0x3D[7] | 0x3D[3] | 0x3D[2] | 0x3D[1] | 0x3D[0] | 0x40[5] | ||
Default Value | 0x80 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x21 | Reserved | Reserved | Reserved | CH7_EQ_7 | CH7_EQ_6 | CH7_EQ_5 | CH7_EQ_4 | CH7_EQ_3 | |
SMBus Register | 0x40[4] | 0x40[3] | 0x40[2] | 0x41[7] | 0x41[6] | 0x41[5] | 0x41[4] | 0x41[3] | ||
Default Value | 0x05 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | |
Description | 0x22 | CH7_EQ_2 | CH7_EQ_1 | CH7_EQ_0 | CH7_SCP | Reserved | Reserved | Reserved | Reserved | |
SMBus Register | 0x41[2] | 0x41[1] | 0x41[0] | 0x42[7] | 0x42[6] | 0x42[5] | 0x42[4] | 0x42[3] | ||
Default Value | 0xF5 | 1 | 1 | 1 | 1 | 0 | 1 | 0 | 1 | |
Description | 0x23 | CH7_VOD_2 | CH7_VOD_1 | CH7_VOD_0 | CH7_DEM_2 | CH7_DEM_1 | CH7_DEM_0 | Reserved | CH7_THa_1 | |
SMBus Register | 0x42[2] | 0x42[1] | 0x42[0] | 0x43[2] | 0x43[1] | 0x43[0] | 0x44[7] | 0x44[3] | ||
Default Value | 0xA8 | 1 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | |
Description | 0x24 | CH7_THa_0 | CH7_THd_1 | CH7_THd_0 | Reserved | Reserved | Reserved | Reserved | Reserved | |
SMBus Register | 0x44[2] | 0x44[1] | 0x44[0] | 0x47[3] | 0x47[2] | 0x47[1] | 0x47[0] | 0x48[7] | ||
Default Value | 0x00 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x25 | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | |
SMBus Register | 0x48[6] | 0x4C[7] | 0x4C[6] | 0x4C[5] | 0x4C[4] | 0x4C[3] | 0x4C[0] | 0x59[0] | ||
Default Value | 0x00 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Description | 0x26 | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | |
SMBus Register | 0x5A[7] | 0x5A[6] | 0x5A[5] | 0x5A[4] | 0x5A[3] | 0x5A[2] | 0x5A[1] | 0x5A[0] | ||
Default Value | 0x54 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 0 | |
Description | 0x27 | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | |
SMBus Register | 0x5B[7] | 0x5B[6] | 0x5B[5] | 0x5B[4] | 0x5B[3] | 0x5B[2] | 0x5B[1] | 0x5B[0] | ||
Default Value | 0x54 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 0 |
EEPROM ADDRESS | ADDRESS (HEX) | EEPROM DATA | COMMENTS |
---|---|---|---|
0 | 00 | 0x43 | CRC_EN = 0, Address Map = 1, >256 bytes = 0, Device Count[3:0] = 3 |
1 | 01 | 0x00 | |
2 | 02 | 0x08 | EEPROM Burst Size |
3 | 03 | 0x00 | CRC not used |
4 | 04 | 0x0B | Device 0 Address Location |
5 | 05 | 0x00 | CRC not used |
6 | 06 | 0x0B | Device 1 Address Location |
7 | 07 | 0x00 | CRC not used |
8 | 08 | 0x30 | Device 2 Address Location |
9 | 09 | 0x00 | CRC not used |
10 | 0A | 0x30 | Device 3 Address Location |
11 | 0B | 0x00 | Begin Device 0, 1 - Address Offset 3 |
12 | 0C | 0x00 | |
13 | 0D | 0x04 | |
14 | 0E | 0x07 | |
15 | 0F | 0x00 | |
16 | 10 | 0x00 | EQ CHB0 = 00 |
17 | 11 | 0xAB | VOD CHB0 = 1.0 V |
18 | 12 | 0x00 | DEM CHB0 = 0 (0 dB) |
19 | 13 | 0x00 | EQ CHB1 = 00 |
20 | 14 | 0x0A | VOD CHB1 = 1.0 V |
21 | 15 | 0xB0 | DEM CHB1 = 0 (0 dB) |
22 | 16 | 0x00 | |
23 | 17 | 0x00 | EQ CHB2 = 00 |
24 | 18 | 0xAB | VOD CHB2 = 1.0 V |
25 | 19 | 0x00 | DEM CHB2 = 0 (0 dB) |
26 | 1A | 0x00 | EQ CHB3 = 00 |
27 | 1B | 0x0A | VOD CHB3 = 1.0 V |
28 | 1C | 0xB0 | DEM CHB3 = 0 (0 dB) |
29 | 1D | 0x01 | |
30 | 1E | 0x80 | |
31 | 1F | 0x01 | EQ CHA0 = 00 |
32 | 20 | 0x56 | VOD CHA0 = 1.0 V |
33 | 21 | 0x00 | DEM CHA0 = 0 (0 dB) |
34 | 22 | 0x00 | EQ CHA1 = 00 |
35 | 23 | 0x15 | VOD CHA1 = 1.0 V |
36 | 24 | 0x60 | DEM CHA1 = 0 (0 dB) |
37 | 25 | 0x00 | |
38 | 26 | 0x01 | EQ CHA2 = 00 |
39 | 27 | 0x56 | VOD CHA2 = 1.0 V |
40 | 28 | 0x00 | DEM CHA2 = 0 (0 dB) |
41 | 29 | 0x00 | EQ CHA3 = 00 |
42 | 2A | 0x15 | VOD CHA3 = 1.0 V |
43 | 2B | 0x60 | DEM CHA3 = 0 (0 dB) |
44 | 2C | 0x00 | |
45 | 2D | 0x00 | |
46 | 2E | 0x54 | |
47 | 2F | 0x54 | End Device 0, 1 - Address Offset 39 |
48 | 30 | 0x00 | Begin Device 2, 3 - Address Offset 3 |
49 | 31 | 0x00 | |
50 | 32 | 0x04 | |
51 | 33 | 0x07 | |
52 | 34 | 0x00 | |
53 | 35 | 0x00 | EQ CHB0 = 00 |
54 | 36 | 0xAB | VOD CHB0 = 1.0 V |
55 | 37 | 0x00 | DEM CHB0 = 0 (0 dB) |
56 | 38 | 0x00 | EQ CHB1 = 00 |
57 | 39 | 0x0A | VOD CHB1 = 1.0 V |
58 | 3A | 0xB0 | DEM CHB1 = 0 (0 dB) |
59 | 3B | 0x00 | |
60 | 3C | 0x00 | EQ CHB2 = 00 |
61 | 3D | 0xAB | VOD CHB2 = 1.0 V |
62 | 3E | 0x00 | DEM CHB2 = 0 (0 dB) |
63 | 3F | 0x00 | EQ CHB3 = 00 |
64 | 40 | 0x0A | VOD CHB3 = 1.0 V |
65 | 41 | 0xB0 | DEM CHB3 = 0 (0 dB) |
66 | 42 | 0x01 | |
67 | 43 | 0x80 | |
68 | 44 | 0x01 | EQ CHA0 = 00 |
69 | 45 | 0x56 | VOD CHA0 = 1.0 V |
70 | 46 | 0x00 | DEM CHA0 = 0 (0 dB) |
71 | 47 | 0x00 | EQ CHA1 = 00 |
72 | 48 | 0x15 | VOD CHA1 = 1.0 V |
73 | 49 | 0x60 | DEM CHA1 = 0 (0 dB) |
74 | 4A | 0x00 | |
75 | 4B | 0x01 | EQ CHA2 = 00 |
76 | 4C | 0x56 | VOD CHA2 = 1.0 V |
77 | 4D | 0x00 | DEM CHA2 = 0 (0 dB) |
78 | 4E | 0x00 | EQ CHA3 = 00 |
79 | 4F | 0x15 | VOD CHA3 = 1.0 V |
80 | 50 | 0x60 | DEM CHA3 = 0 (0 dB) |
81 | 51 | 0x00 | |
82 | 52 | 0x00 | |
83 | 53 | 0x54 | |
84 | 54 | 0x54 | End Device 2, 3 - Address Offset 39 |