SNLS419D July 2012 – May 2015 DS125BR401
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (VDD - 2.5 V) | –0.5 | 2.75 | V | |
Supply Voltage (VIN - 3.3 V) | –0.5 | 4 | V | |
LVCMOS Input/Output Voltage | –0.5 | 4 | V | |
CML Input Voltage | –0.5 | (VDD + 0.5) | V | |
CML Input Current | –30 | 30 | mA | |
Junction Temperature | 125 | °C | ||
Lead Temperature Range Soldering (4 sec.)(2) | 260 | °C | ||
Storage Temperature, Tstg | –40 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±5000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 | |||
Machine model (MM), JESD22-A115-A | ±150 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply Voltage (2.5-V mode) | 2.375 | 2.5 | 2.625 | V |
Supply Voltage (3.3-V mode) | 3.0 | 3.3 | 3.6 | V |
Ambient Temperature | –40 | 25 | 85 | °C |
SMBus (SDA, SCL) | 3.6 | V | ||
Supply Noise up to 50 MHz(1) | 100 | mVp-p |
THERMAL METRIC(1) | DS125BR401 | UNIT | |
---|---|---|---|
NJY [WQFN] | |||
54 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 26.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 10.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 4.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 4.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
PD | Power Dissipation | VDD = 2.5-V supply, EQ Enabled, VOD = 1 Vp-p, RXDET = 1, PWDN = 0 |
500 | 700 | mW | |
VIN = 3.3-V supply, EQ Enabled, VOD = 1 Vp-p, RXDET = 1, PWDN = 0 |
660 | 900 | ||||
LVCMOS / LVTTL DC SPECIFICATIONS | ||||||
VIH25 | High Level Input Voltage | 2.5-V Mode | 2.0 | VDD | V | |
VIH33 | High Level Input Voltage | 3.3-V Mode | 2.0 | VIN | V | |
VIL | Low Level Input Voltage | 0 | 0.8 | V | ||
VOH | High Level Output Voltage (ALL_DONE pin) |
Ioh = –4 mA | 2.0 | V | ||
VOL | Low Level Output Voltage (ALL_DONE pin) |
Iol = 4 mA | 0.4 | V | ||
IIH | Input High Current (PWDN pin) | VIN = 3.6 V, LVCMOS = 3.6 V |
–15 | 15 | µA | |
Input High Current with internal resistors (4-level input pin) |
20 | 150 | ||||
IIL | Input Low Current (PWDN pin) | VIN = 3.6 V, LVCMOS = 0 V |
–15 | 15 | µA | |
Input Low Current with internal resistors (4-level input pin) |
–160 | –40 | ||||
CML RECEIVER INPUTS (IN_N+, IN_N-) | ||||||
RLRX-DIFF | RX Differential return loss | 0.05 - 7.5 GHz | –15 | dB | ||
7.5 - 15 GHz | –5 | |||||
RLRX-CM | RX Common mode return loss | 0.05 - 5 GHz | –10 | dB | ||
ZRX-DC | RX DC common mode impedance | Tested at VDD = 2.5 V | 40 | 50 | 60 | Ω |
ZRX-DIFF-DC | RX DC differential mode impedance | Tested at VDD = 2.5 V | 80 | 100 | 120 | Ω |
VRX-DIFF-DC | Differential RX peak-to-peak voltage (VID) | Tested at pins | 1.2 | V | ||
VRX-SIGNAL-DET-DIFF-PP | Signal detect assert level for active data signal | SD_TH = F (float), 0101 pattern at 8 Gbps | 180 | mVp-p | ||
VRX-IDLE-DET-DIFF-PP | Signal detect deassert level for electrical idle | SD_TH = F (float), 0101 pattern at 8 Gbps | 110 | mVp-p | ||
HIGH SPEED OUTPUTS | ||||||
VTX-DIFF-PP | Output Voltage Differential Swing | Differential measurement with Out_n+ and OUT_n-, terminated by 50 Ω to GND, AC-Coupled, VID = 1 Vp-p, DEM0 = 1, DEM1 = 0(2) |
0.8 | 1 | 1.2 | Vp-p |
VTX-DE-RATIO_3.5 | TX de-emphasis ratio | VOD = 1 Vp-p, DEM0 = 0, DEM1 = R, PCIe Gen-1 or PCIe Gen-2 and SAS/SATA (up to 6 Gbps) |
–3.5 | dB | ||
VTX-DE-RATIO_6 | TX de-emphasis ratio | VOD = 1 Vp-p, DEM0 = R, DEM1 = R, PCIe Gen-1 or PCIe Gen-2 and SAS/SATA (up to 6 Gbps) |
–6 | dB | ||
TTX-DJ | Deterministic Jitter | VID = 800 mV, PRBS15 pattern, 8.0 Gbps, VOD = 1 V, EQ = 0x00, DE = 0 dB, (no input or output trace loss) | 0.05 | UIpp | ||
TTX-RJ | Random Jitter | VID = 800 mV, 0101 pattern, 8.0 Gbps, VOD = 1 V, EQ = 0x00, DE = 0 dB, (no input or output trace loss) | 0.3 | ps RMS | ||
TTX-RISE-FALL | Transmitter rise/fall time | 20% to 80% of differential output voltage | 35 | 45 | ps | |
TRF-MISMATCH | Transmitter rise/fall mismatch | 20% to 80% of differential output voltage | 0.01 | 0.1 | UI | |
RLTX-DIFF | TX Differential return loss | 0.05 - 7.5 GHz | –15 | dB | ||
7.5 - 15 GHz | –5 | |||||
RLTX-CM | TX Common mode return loss | 0.05 - 5 GHz | –10 | dB | ||
ZTX-DIFF-DC | DC differential TX impedance | 100 | Ω | |||
VTX-CM-AC-PP | TX AC common mode voltage | VOD = 1 Vp-p, DEM0 = 1, DEM1 = 0 |
100 | mVp-p | ||
ITX-SHORT | Transmitter short circuit current limit | Total current the transmitter can supply when shorted to VDD or GND | 20 | mA | ||
VTX-CM-DC-ACTIVE-IDLE-DELTA | Absolute delta of DC common mode voltage during L0 and electrical idle | 100 | mV | |||
VTX-CM-DC-LINE-DELTA | Absolute delta of DC common mode voltage between TX+ and TX- | 25 | mV | |||
TTX-IDLE-DATA | Max time to transition to valid differential signal after idle | VID = 1 Vp-p, 8 Gbps | 3.5 | ns | ||
TTX-DATA-IDLE | Max time to transition to idle after differential signal | VID = 1 Vp-p, 8 Gbps | 6.2 | ns | ||
TPDEQ | Differential propagation delay | EQ = 00(1) | 200 | ps | ||
TLSK | Lane-to-lane skew | T = 25°C, VDD = 2.5 V | 25 | ps | ||
TPPSK | Part-to-part propagation delay skew | T = 25°C, VDD = 2.5 V | 40 | ps | ||
EQUALIZATION | ||||||
DJE1 | Residual deterministic jitter at 12 Gbps | 30” 5mils FR4, VID = 0.6 Vp-p, PRBS15, EQ = 0x07, DEM = 0 dB |
0.18 | UIpp | ||
DJE2 | Residual deterministic jitter at 8 Gbps | 30” 5mils FR4, VID = 0.6 Vp-p, PRBS15, EQ = 0x07, DEM = 0 dB |
0.11 | UIpp | ||
DJE3 | Residual deterministic jitter at 5 Gbps | 30” 5mils FR4, VID = 0.6 Vp-p, PRBS15, EQ = 0x07, DEM = 0 dB |
0.07 | UIpp | ||
DJE4 | Residual deterministic jitter at 12 Gbps | 5-meter 30-AWG cable, VID = 0.6 Vp-p, PRBS15, EQ = 0x07, DEM = 0 dB |
0.25 | UIpp | ||
DJE5 | Residual deterministic jitter at 12 Gbps | 8-meter 30-AWG cable, VID = 0.6 Vp-p, PRBS15, EQ = 0x0F, DEM = 0 dB |
0.33 | UIpp | ||
DE-EMPHASIS — PCIe Gen-1 or PCIe Gen-2 and SAS/SATA (up to 6 Gbps) | ||||||
DJD1 | Residual deterministic jitter at 12 Gbps |
Input Channel: 20" 5mils FR4, Output Channel: 10” 5mils FR4,VID = 0.6 Vp-p, PRBS15, EQ = 0x03, VOD = 1 Vp-p, DEM = −3.5 dB |
0.1 | UIpp |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SERIAL BUS INTERFACE DC SPECIFICATIONS | ||||||
VIL | Data, Clock Input Low Voltage | 0.8 | V | |||
VIH | Data, Clock Input High Voltage | 2.1 | 3.6 | V | ||
IPULLUP | Current Through Pullup Resistor or Current Source | High Power Specification | 4 | mA | ||
VDD | Nominal Bus Voltage | 2.375 | 3.6 | V | ||
ILEAK-Bus | Input Leakage Per Bus Segment | See(1) | –200 | 200 | µA | |
ILEAK-Pin | Input Leakage Per Device Pin | –15 | µA | |||
CI | Capacitance for SDA and SCL | See(1)(2) | 10 | pF | ||
RTERM | External Termination Resistance pull to VDD = 2.5 V ± 5% OR 3.3 V ± 10% | Pullup VDD = 3.3 V(1)(2)(3) | 2000 | Ω | ||
Pullup VDD = 2.5 V(1)(2)(3) | 1000 | |||||
SERIAL BUS INTERFACE TIMING SPECIFICATIONS | ||||||
FSMB | Bus Operating Frequency | ENSMB = VDD (Slave Mode) | 400 | kHz | ||
ENSMB = FLOAT (Master Mode) | 280 | 400 | 520 | |||
TBUF | Bus Free Time Between Stop and Start Condition | 1.3 | µs | |||
THD:STA | Hold time after (Repeated) Start Condition. After this period, the first clock is generated. | At IPULLUP, Max | 0.6 | µs | ||
TSU:STA | Repeated Start Condition Setup Time | 0.6 | µs | |||
TSU:STO | Stop Condition Setup Time | 0.6 | µs | |||
THD:DAT | Data Hold Time | 0 | ns | |||
TSU:DAT | Data Setup Time | 100 | ns | |||
TLOW | Clock Low Period | 1.3 | µs | |||
THIGH | Clock High Period | See(4) | 0.6 | 50 | µs | |
tF | Clock/Data Fall Time | See(4) | 300 | ns | ||
tR | Clock/Data Rise Time | See(4) | 300 | ns | ||
tPOR | Time in which a device must be operational after power-on reset | See(4)(5) | 500 | ms |