SNLS426F August 2012 – November 2018 DS125BR800
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DIFFERENTIAL HIGH SPEED I/O'S | |||
INA_0+, INA_0-, INA_1+, INA_1-, INA_2+, INA_2-,INA_3+, INA_3- | 10, 11, 12, 13,
15, 16, 17, 18 |
I | Inverting and noninverting CML differential inputs to the equalizer. On-chip, 50-Ω termination resistor connects INA_n+ to VDD and INA_n- to VDD when enabled.
AC coupling required on high-speed I/O |
INB_0+, INB_0-, INB_1+, INB_1-, INB_2+, INB_2-,INB_3+, INB_3-, | 1, 2, 3, 4,
5, 6, 7, 8, |
I | Inverting and noninverting CML differential inputs to the equalizer. On-chip, 50-Ω termination resistor connects INB_n+ to VDD and INB_n- to VDD when enabled.
AC coupling required on high-speed I/O |
OUTA_0+, OUTA_0-, OUTA_1+, OUTA_1-, OUTA_2+, OUTA_2-, OUTA_3+, OUTA_3- | 35, 34, 33, 32,
31, 30, 29, 28 |
O | Inverting and noninverting 50-Ω driver outputs with de-emphasis. Compatible with AC-coupled CML inputs.
AC coupling required on high-speed I/O |
OUTB_0+, OUTB_0-, OUTB_1+, OUTB_1-, OUTB_2+, OUTB_2-, OUTB_3+, OUTB_3-, | 45, 44, 43, 42,
40, 39, 38, 37 |
O | Inverting and noninverting 50-Ω driver outputs with de-emphasis. Compatible with AC-coupled CML inputs.
AC coupling required on high-speed I/O |
CONTROL PINS — SHARED (LVCMOS) | |||
ENSMB | 48 | I, 4-LEVEL,
LVCMOS |
System Management Bus (SMBus) Enable pin
Tie 1 kΩ to VDD = Register Access SMBus Slave Mode FLOAT = Read External EEPROM (Master SMBUS Mode) Tie 1 kΩ to GND = Pin Mode |
ENSMB = 1 (SMBUS MODE) | |||
AD0-AD3 | 54, 53, 47, 46 | I, 4-LEVEL, LVCMOS | ENSMB Master or Slave mode
SMBus Slave Address Inputs. In SMBus mode, these pins are the user set SMBus slave address inputs. There are 16 addresses supported by these pins. Pins must be tied LOW or HIGH when used to define the device SMBus address. |
READ_EN | 26 | I, 2-LEVEL, LVCMOS | When using an External EEPROM, a transition from high to low starts the load from the external EEPROM |
SCL | 50 | I, 2-LEVEL, LVCMOS,
O, OPEN Drain |
Clock output when loading EEPROM configuration, reverting to SMBus clock input when EEPROM load is complete (ALL_DONE = 0). External 2-kΩ to 5-kΩ pullup resistor to VDD (2.5-V Mode) or VIN (3.3-V Mode) recommended as per SMBus interface standards. |
SDA | 49 | I, 2-LEVEL, LVCMOS,
O, OPEN Drain |
In both SMBus Modes, this pin is the SMBus data I/O. Data input or open-drain output. External 2-kΩ to 5-kΩ pullup resistor to VDD (2.5-V Mode) or VIN (3.3-V Mode) recommended as per SMBus interface standards. |
ENSMB = 0 (PIN MODE) | |||
DEMA0, DEMA1,
DEMB0, DEMB1 |
49, 50,
53, 54 |
I, 4-LEVEL,
LVCMOS |
DEMA[1:0] and DEMB[1:0] control the level of de-emphasis of the output driver. The pins are only active when ENSMB is de-asserted (low). The 8 channels are organized into two banks. Bank A is controlled with the DEMA[1:0] pins and bank B is controlled with the DEMB[1:0] pins. When ENSMB goes high the SMBus registers provide independent control of each channel. The DEMA[1:0] pins are converted to SMBUS SCL/SDA and DEMB[1:0] pins are converted to AD0, AD1 inputs.
See Table 3. |
EQA0, EQA1,
EQB0, EQB1 |
20, 19,
46, 47 |
I, 4-LEVEL,
LVCMOS |
EQA[1:0] and EQB[1:0] control the level of equalization on the input pins. The pins are active only when ENSMB is deasserted (low). The 8 channels are organized into two banks. Bank A is controlled with the EQA[1:0] pins and bank B is controlled with the EQB[1:0] pins. When ENSMB goes high the SMBus registers provide independent control of each channel. The EQB[1:0] pins are converted to SMBUS AD2/AD3 inputs. See Table 2. |
MODE | 21 | I, 4-LEVEL,
LVCMOS |
MODE control pin selects operating modes.
Tie 1 kΩ to GND = PCIe Gen-1 or PCIe Gen-2 and SAS/SATA (up to 6 Gbps) FLOAT = AUTO Rate Select (for PCIe) Tie 20 kΩ to GND = PCIe Gen-3 without De-emphasis Tie 1 kΩ to VDD = PCIe Gen-3 with De-emphasis See Table 6 |
SD_TH | 26 | I, 4-LEVEL,
LVCMOS |
Controls the internal Signal Detect Threshold.
For data rates above 8 Gbps the Signal Detect function should be disabled to avoid potential for intermittent data loss. See Table 5 for additional information. |
CONTROL PINS — BOTH PIN AND SMBus MODES (LVCMOS) | |||
PWDN | 52 | I, LVCMOS |
Tie High = Low power - power down Tie GND = Normal Operation See Table 4. |
RESERVED | 23 | I, FLOAT | Float (leave pin open) = Normal Operation |
RXDET | 22 | I, 4-LEVEL,
LVCMOS |
The RXDET pin controls the receiver detect function. Depending on the input level, a 50 Ω or >50-kΩ termination to the power rail is enabled.
See Table 4. |
VDD_SEL | 25 | I, LVCMOS | Controls the internal regulator
FLOAT = 2.5-V mode Tie GND = 3.3-V mode |
OUTPUTS | |||
ALL_DONE | 27 | O, LVCMOS | Valid Register Load Status Output
HIGH = External EEPROM load failed LOW = External EEPROM load passed |
POWER | |||
GND | DAP | Power | Ground pad (DAP - die attach pad) |
VDD | 9, 14, 36, 41, 51 | Power | Power supply pins CML/analog
2.5-V Mode, connect to 2.5-V supply 3.3-V mode, connect 0.1-µF cap to each VDD pin See Power Supply Recommendations for proper power supply decoupling. |
VIN | 24 | Power | In 3.3-V mode, feed 3.3 V to VIN
In 2.5-V mode, leave floating |