SNLS398H January 2012 – February 2018 DS125DF410
PRODUCTION DATA.
Figure 7 shows a typical output eye diagram for the DS125DF410 operating at 12.5 Gbps with default VOD of 600mVp-p and de-emphasis setting of –2dB.
Figure 8 shows an example of Tx de-emphasis for a DS125DF410 operating at 12.5 Gbps. In this example, the high speed output is configured for 600mVp-p VOD and de-emphasis is set to –4.5dB. An 8T pattern is used to evaluate the driver, which consists of 0xFF00.
Figure 9 shows a typical output eye diagram for the DS125DF410 operating at 10.3125 Gbps with default VOD of 600mVp-p and de-emphasis setting of –2dB.
Figure 10 shows an example of Tx de-emphasis for a DS125DF410 operating at 10.3125 Gbps. In this example, the high speed output is configured for 600mVp-p VOD and de-emphasis is set to –4.5dB. An 8T pattern is used to evaluate the driver, which consists of 0xFF00.