SNLS459A APRIL 2013 – October 2015 DS125RT410
PRODUCTION DATA.
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±6000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1250 | |||
Machine model, STD - JESD22-A115-A | ±250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | VDD to GND | 2.375 | 2.5 | 2.625 | V |
Ambient temperature | –40 | 25 | 85 | °C |
THERMAL METRIC(1) | DS125RT410 | UNIT | |
---|---|---|---|
RHS (WQFN) | |||
48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 29.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 10.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 6.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 6.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.0 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
PD | Power supply consumption | Average power consumption(2) | 660 | mW | ||
Max transient power supply current(3) | 500 | 610 | mA | |||
NTPS | Supply noise tolerance(4) | 50 Hz to 100 Hz | 100 | mVP-P | ||
100 Hz to 10 MHz | 40 | mVP-P | ||||
10 MHz to 5.0 GHz | 10 | mVP-P | ||||
2.5-V LVCMOS DC SPECIFICATIONS | ||||||
VIH | High level input voltage | 1.75 | VDD | V | ||
High level (ADDR[3:0] pins) | 2.28 | VDD | V | |||
VIL | Low level input voltage | GND | 0.7 | V | ||
Low level input voltage (ADDR[3:0] pins) | GND | 0.335 | V | |||
VOH | High level output voltage | IOH = –3 mA | 2.0 | V | ||
VOL | Low level output voltage | IOL = 3 mA | 0.4 | V | ||
IIN | Input leakage current | VIN = VDD | 10 | μA | ||
VIN = GND | –10 | μA | ||||
IIH | Input high current (EN_SMB pin) | VIN = VDD | 55 | μA | ||
IIL | Input low current (EN_SMB pin) | VIN = GND | –110 | μA | ||
3.3-V LVCMOS DC SPECIFICATIONS (SDA, SDC, INT) | ||||||
VIH | High level input voltage | VDD = 2.5 V | 1.75 | 3.6 | V | |
VIL | Low level input voltage | VDD = 2.5 V | GND | 0.7 | V | |
VOL | Low level output voltage | IPULLUP = 3 mA | 0.4 | V | ||
IIH | Input high current | VIN = 3.6 V, VDD = 2.5 V | 20 | 40 | μA | |
IIL | Input low current | VIN = GND, VDD = 2.5 V | –10 | 10 | μA | |
fSDC | SMBus clock rate | Slave Mode | 100 | 400 | kHz | |
Master Mode(5) | 400 | kHz | ||||
DATA BIT RATES | ||||||
RB | Bit rate range | 9.8 | 12.5 | Gbps | ||
SIGNAL DETECT | ||||||
SDH | Signal detect ON threshold level | Default input signal level to assert signal detect, 10.3125 Gbps, PRBS-31 |
70 | mVp-p | ||
SDL | Signal detect OFF threshold level | Default input signal level to de-assert signal detect, 10.3125 Gbps, PRBS-31 | 10 | mVp-p | ||
RECEIVER INPUTS (RXPn, RXNn) | ||||||
VTX2, min | Minimum source transmit launch signal level (IN, diff) | See (6) | 600 | mVP-P | ||
VTX2, max | 1000 | mVP-P | ||||
VTX1, max | See (7) | 1200 | mVP-P | |||
VTX0, max | See (8) | 1600 | mVP-P | |||
LRI | Maximum differential input return loss - |SDD11| | 100 MHz to 6 GHz | –15 | dB | ||
ZD | Differential input impedance | 100 MHz to 6 GHz | 100 | Ω | ||
ZS | Single-ended input impedance | 100 MHz to 6 GHz | 50 | Ω | ||
DRIVER OUTPUTS (TXPn, TXNn) | ||||||
VOD0 | Differential output voltage | Differential measurement with OUT+ and OUT– terminated by 50 Ω to GND, AC-Coupled, SMBus register VOD control (Register 0x2d bits 2:0) set to 0, minimum VOD De-emphasis control set to minimum (0 dB) |
400 | 675 | mVP-P | |
VOD7 | Differential output voltage | Differential measurement with OUT+ and OUT- terminated by 50 Ω to GND, AC-Coupled SMBus register VOD control (Register 0x2d bits 2:0) set to 7, maximum VOD De-emphasis control set to minimum (0 dB) |
1000 | mVP-P | ||
VOD_DE | De-emphasis level(10) | Differential measurement with OUT+ and OUT- terminated by 50 Ω to GND, AC-Coupled Set by SMBus register control to maximum de-emphasis setting Relative to the nominal 0 dB de-emphasis level set at the minimum de-emphasis setting |
–15 | dB | ||
tR, tF | Transition time (rise and fall times)(10) (11) | Transition time control = Full slew rate | 39 | ps | ||
Transition time control = Limited slew rate | 50 | ps | ||||
LRO | Maximum differential output return loss - |SDD22| | 100 MHz to 6 GHz(9) | –15 | dB | ||
tDP | Propagation delay | Retimed data | 300 | ps | ||
TDE | De-emphasis pulse duration(12) | Measured at VOD = 1000 mVP-P, de-emphasis setting = –12 dB |
75 | ps | ||
TJ | Output total jitter | Measured at BER = 10–12(13) | 10 | ps | ||
TSKEW | Intra pair skew | Difference in 50% crossing between TXPn and TXNn for any output | 3 | ps | ||
Channel-to-channel skew | 7 | ps | ||||
CLOCK AND DATA RECOVERY | ||||||
BWPLL | PLL bandwidth, –3 dB | Measured at 10.3125 Gbps | 5 | MHz | ||
JTOL | Input sinusoidal jitter tolerance 10-kHz to 250-MHz sinusoidal jitter frequency |
Measured at BER = 10-15 | 0.6 | UI | ||
JTRANS | Jitter transfer sinusoidal jitter at 10 MHz jitter frequency | Measured at BER = 10-15 | –6 | dB | ||
TLOCK | CDR lock time, Ref_mode 3, Fixed data rate (for example, 10.3125 Gbps) |
Fixed (manual setting) of CTLE, HEO/VEO lock monitor disabled (register 0x3e, bit 7 set to 0) | 2 | ms | ||
Fixed (manual setting) of CTLE, HEO/VEO lock monitor enabled (register 0x3e, bit 7 set to 1 - default) | 12 | ms | ||||
Medium (20 inch) channel loss with CTLE adaption, HEO/VEO lock monitor must be enabled (14) | 74 | ms | ||||
RECOMMENDED REFERENCE CLOCK SPECIFICATIONS | ||||||
REFf | Input reference clock frequency | 24.9975 | 25 | 25.0025 | MHz | |
REFCLK _INPW |
Minimum REFCLK_IN pulse width | At REFCLK_IN pin | 4 | ns | ||
REFCLK _OUTDCD |
REFCLK_OUT duty cycle distortion | CL = 5 pF | 0.55 | ns | ||
REFVIH | Reference clock input min high threshold | 1.75 | V | |||
REFVIL | Reference clock input max low threshold | 0.7 | V |