SNLS732 February 2023 DS160PR1601
PRODUCTION DATA
The DS160PR1601 receivers feature a continuous-time linear equalizer (CTLE) that applies high-frequency boost and low-frequency attenuation to help equalize the frequency-dependent insertion loss effects of the passive channel. The device has 20 available equalization boost settings that can be set though SMBus/I2C registers. #GUID-2E005092-474B-4D50-ABBC-906BDD001AA0/T5706319-21 shows the device EQ settings.
Refer to the DS160PR1601 Programming Guide for detail register sets and control configuration procedures.EQ INDEX | TYPICAL EQ BOOST (dB) at 8 GHz |
---|---|
0 | 2.0 |
1 | 3.5 |
2 | 5.0 |
3 | 7.0 |
4 | 8.0 |
5 | 9.0 |
6 | 9.8 |
7 | 10.2 |
8 | 10.8 |
9 | 11.2 |
10 | 11.8 |
11 | 12.2 |
12 | 12.8 |
13 | 13.2 |
14 | 13.8 |
15 | 14.2 |
16 | 14.8 |
17 | 15.2 |
18 | 15.6 |
19 | 16.0 |