SNLS686 February 2021 DS160PR421
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Receiver | ||||||
RLRX-DIFF | Input differential return loss | 50 MHz to 1.25 GHz | -25 | dB | ||
1.25 GHz to 2.5 GHz | -22 | dB | ||||
2.5 GHz to 4.0 GHz | -21 | dB | ||||
4.0 GHz to 8.0 GHz | -14 | dB | ||||
XTRX | Receive-side pair-to-pair isolation | Pair-to-pair isolation (SDD21) between two adjacent active receiver pairs from 10 MHz to 8 GHz. | -47 | dB | ||
Transmitter | ||||||
VTX-AC-CM-PP | Tx AC Peak-to-Peak Common Mode Voltage | Measured with lowest EQ, GAIN = L3; PRBS-7, 16 Gbps, over at least 106 bits using a bandpass-Pass Filter from 30 Khz - 500 Mhz | 50 | mVpp | ||
VTX-CM-DC-ACTIVE-IDLE-DELTA | Absolute Delta of DC Common Mode Voltage during L0 and Electrical Idle | VTX-CM-DC = |VOUTn+ + VOUTn–|/2, Measured by taking the absolute difference of VTX-CM-DC during PCIe state L0 and Electrical Idle | 0 | 100 | mV | |
VTX-CM-DC-LINE-DELTA | Absolute Delta of DC Common Mode Voltage between VOUTn+ and VOUTn– during L0 | Measured by taking the absolute difference of VOUTn+ and VOUTn– during PCIe state L0 | 10 | mV | ||
VTX-IDLE-DIFF-AC-p | AC Electrical Idle Differential Output Voltage | Measured by taking the absolute difference of VOUTn+ and VOUTn– during Electrical Idle, Measured with a band-pass filter consisting of two first-order filters. The High-Pass and Low-Pass -3-dB bandwidths are 10 kHz and 1.25 GHz, respectively - zero at input | 0 | 10 | mV | |
VTX-IDLE-DIFF-DC | DC Electrical Idle Differential Output Voltage | Measured by taking the absolute difference of VOUTn+ and VOUTn– during Electrical Idle, Measured with a first-order Low-Pass Filter with –3-dB bandwidth of 10 kHz | 0 | 5 | mV | |
VTX-RCV-DETECT | Amount of Voltage change allowed during Receiver Detection | Measured while Tx is sensing whether a low-impedance Receiver is present. No load is connected to the driver output | 0 | 600 | mV | |
RLTX-DIFF | Output differential return loss | 50 MHz to 1.25 GHz | -20 | dB | ||
1.25 GHz to 2.5 GHz | -18 | dB | ||||
2.5 GHz to 4.0 GHz | -18 | dB | ||||
4.0 GHz to 8.0 GHz | -16 | dB | ||||
XTTX | Transmit-side pair-to-pair isolation | Minimum pair-to-pair isolation (SDD21) between two adjacent active transmitter pairs from 10 MHz to 8 GHz. | -48 | dB | ||
Device Datapath | ||||||
TPLHD/PHLD | Input-to-output latency (propagation delay) through a data channel | For either Low-to-High or High-to-Low transition | 80 | 110 | ps | |
LTX-SKEW | Lane-to-Lane Output Skew | Between any two lanes within a single transmitter. | -20 | 20 | ps | |
TRJ-DATA | Additive Random Jitter with data | Difference between through redriver and baseline setup. 16Gbps PRBS15. Minimal input/output channels. Minimum EQ. 800 mVpp-diff input swing. | 70 | fs | ||
TRJ-INTRINSIC | Intrinsic additive Random Jitter with clock | Difference between through redriver and baseline setup. 8 Ghz CK. Minimal input/output channels. Minimum EQ. 400 mVpp-diff input swing. | 90 | fs | ||
JITTERTOTAL-DATA | Additive Total Jitter with data | Difference between through redriver and baseline setup. 16 Gbps PRBS15. Minimal input/output channels. Minimum EQ. 800 mVpp-diff input swing. | 4 | ps | ||
JITTERTOTAL-INTRINSIC | Intrinsic additive Total Jitter with clock | Difference between through redriver and baseline setup. 8 Ghz CK. Minimal input/output channels. Minimum EQ. 800 mVpp-diff input swing. | 1 | ps | ||
DCGAIN | DC flat gain input to output | Minimum EQ, GAIN = L0 | -4.2 | dB | ||
Minimum EQ, GAIN = L1 | -1.8 | dB | ||||
Minimum EQ, GAIN = L2 | 0.25 | dB | ||||
Minimum EQ, GAIN = L3 (Float) | 2.0 | dB | ||||
EQ-MAX8G | EQ boost at max setting (EQ INDEX = 15) | AC gain at 8 GHz relative to gain at 100 MHz. | 17 | dB | ||
DCGAINVAR | DC gain variation | GAIN = L2, minimum EQ setting. Max-Min. | -2.3 | 1.7 | dB | |
EQGAINVAR | EQ boost variation | At 8 Ghz. GAIN1/0 = L2, maximum EQ setting. Max-Min. | -3.3 | 3.7 | dB | |
LINDC | Output DC Linearity | GAIN = L3 (defauult). 128T pattern at 2.5 Gbps. | 1000 | mVpp | ||
LINAC | Output AC Linearity | GAIN = L3 (default). 1T pattern at 16 Gbps. | 750 | mVpp |