SNLS590C August 2018 – June 2021 DS250DF230
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage, VDD to GND.DC plus AC power should not exceed these limits. | 2.375 | 2.5 | 2.625 | V |
NVDD | Supply noise, DC to <50 Hz, sinusoidal(1) | 250 | mVpp | ||
NVDD | Supply noise, 50 Hz to 10 MHz, sinusoidal(1) | 20 | mVpp | ||
NVDD | Supply noise, >10 MHz, sinusoidal(1) | 10 | mVpp | ||
Tramp | VDD supply ramp time, from 0 V to 2.375 V | 150 | us | ||
TJ | Operating junction temperature | –40 | 110 | °C | |
TA | Operating ambient temperature | –40 | 85(2) | °C | |
VIO2.5V | 2.5 V LVCMOS | 2.375 | 2.5 | 2.625 | V |
VIO3.3V,INT_N | Open Drain I/O voltage(INT_N) | 3.6 | V | ||
VIO3.3V | Open Drain I/O voltage(SDA,SDC)(3) | 3.6 | V |