SNLS590C August 2018 – June 2021 DS250DF230
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER CONSUMPTION | ||||||
WChannel | Power Consumption Per Active Channel | Active mode with CTLE, Tx FIR, full DFE and Crosspoint enabled. Idle power consumption not included. | 256 | 347 | mW | |
Active mode with CTLE, Tx FIR, and full DFE enabled. Crosspoint disabled. Idle power consumption not included. | 248 | mW | ||||
Active mode with CTLE, Tx FIR, and partial DFE enabled(taps 1-2 only). Crosspoint and DFE taps 3-5 disabled. Idle power consumption not included. | 235 | mW | ||||
Active mode with CTLE, and Tx FIR enabled. DFE and crosspoint disabled. Idle power consumption not included. | 226 | mW | ||||
Assuming CDR acquiring lock with CTLE, full DFE, Tx FIR, Driver, and Crosspoint enabled. Idle power consumption not included. | 380 | 445 | mW | |||
Assuming CDR acquiring lock with CTLE, full DFE, Tx FIR, Driver, and Crosspoint disabled. Idle power consumption not included. | 333 | mW | ||||
WPRBS | PRBS Checker Power Consumption only Per Channel | 200 | mW | |||
PRBS Generator Power Consumption only Per Channel | 190 | mW | ||||
WStatic_Total | Total Idle Power Consumption | Idle/Static mode. Power supplied, no high-speed data present at inputs, channel automatically powered down. | 165 | mW | ||
IStatic_Total | Idle mode total device supply current consumption | Idle/Static mode. Power supplied, no high-speed data present at inputs, channel automatically powered down. | 66 | 100 | mA | |
ITotal | Active Mode Total Device Supply Current Consumption | Active mode with CTLE, Tx FIR, full DFE and Crosspoint enabled. | 271 | 361 | mA | |
Active mode with CTLE, Tx FIR, and full DFE enabled. Crosspoint disabled. | 265 | mA | ||||
Active mode with CTLE, Tx FIR, and partial DFE enabled(taps 1-2 only). Crosspoint and DFE taps 3-5 disabled. | 255 | mA | ||||
Active mode with CTLE, and Tx FIR enabled. DFE and crosspoint disabled. | 247 | mA | ||||
GENERAL DEVICE-LEVEL SPECIFICATIONS | ||||||
Rbaud | Supported input data rate | Full-rate (divide-by-1) mode of operation. | 19.6 | 25.8 | Gbps | |
Half-rate (divide-by-2) mode of operation. | 9.8 | 12.9 | Gbps | |||
Quarter-rate (divide-by-4) mode of operation. | 4.9 | 6.45 | Gbps | |||
tEEPROM | EEPROM configuration load time | Single device reading its configuration from an EEPROM. Common channel configuration. This time scales with the number of devices reading from the same EEPROM. | 15(1) | ms | ||
EEPROM configuration load time | Single device reading its configuration from an EEPROM. Unique-channel configuration. This time scales with the number of devices reading from the same EEPROM. | 40(1) | ms | |||
tPOR | Power-on reset assertion-time | Internal power-on reset (PoR) stretch between stable power supply and de-assertion of internal PoR. The SMBus address is latched on the completion of the PoR stretch, and SMBus accesses are permitted. | 50 | ms | ||
HIGH-SPEED DIFFERENTIAL OUTPUTS (TXnP, TXnN) | ||||||
VOD | Output differential voltage amplitude | Measured with c(0)=4 setting (REG_0x3D[6:0]=0x04, REG_0x3E[6:0]=0x40, REG_0x3F[6:0]=0x40). Differential measurement using an 8T pattern (eight 1s followed by eight 0s) at 25.78125 Gbps with TXPn and TXNn terminated by 50 Ohms to GND. | 392 | mVppd | ||
Output differential voltage amplitude | Measured with c(0)=31 setting (REG_0x3D[6:0]=0x1F, REG_0x3E[6:0]=0x40, REG_0x3F[6:0]=0x40). Differential measurement using an 8T pattern (eight 1s followed by eight 0s) at 25.78125 Gbps with TXPn and TXNn terminated by 50 Ohms to GND. | 1195 | mVppd | |||
VOD_Raw_L | Output differential voltage amplitude under Raw Mode, low swing setting | Raw Mode(CDR Bypassed), low swing setting(REG_0xD[0]=0), differential measurement using 8T pattern(eight 1s followed by eight 0s) at 25.78125Gbps and 9.8304Gbps with TXPn and TXNn terminated by 50 Ohms to GND. RPH=REG_0x1A[7:6]=0 |
602 | mVppd | ||
VOD_Raw_H | Output differential voltage amplitude under Raw Mode, high swing setting | Raw Mode(CDR Bypassed), high swing setting(REG_0xD[0]=1),,differential measurement using 8T pattern(eight 1s followed by eight 0s) at 25.78125Gbps and 9.8304Gbps with TXPn and TXNn terminated by 50 Ohms to GND. RPH=REG_0x1A[7:6]=0x3 |
919 | mVppd | ||
VOD_Idle | Differential output amplitude with TX disabled | 6.1 | mVppd | |||
Vcm_TX | DC common-mode output voltage | With respect to signal ground. Measured using an 8T pattern (eight 1s followed by eight 0s) at 25.78125 Gbps with TXPn and TXNn terminated by 50 Ohms to GND. Measured for c(-1)=c(1)=0 and VOD settings in the range of 600 mVppd to 1200 mVppd. | 1.01 | V | ||
Vcm_TX_AC | Common-mode AC output noise | With respect to signal ground. Measured with PRBS9 data pattern. Measured with a 33GHz (-3dB) low-pass filter. | 7.4 | mV, RMS | ||
tr, tf | Output transition-time | 20%-to-80% rise time and 80%-to-20% fall time on a clock-like {11111 00000} data pattern at 25.78125 Gbps. Measured for ~750 mVppd output amplitude and no equalization: REG_0x3D=+13, REG_0x3E=0, REG_0x3F=0 | 17.5 | ps | ||
Output transition-time, Low slew rate setting | Slow slew rate setting(REG_0x3D[5]=1), 20%-to-80% rise time and 80%-to-20% fall time on a clock-like {11111 00000} data pattern at 9.8304 Gbps. Measured for ~750 mVppd output amplitude and no equalization: REG_0x3D=+13, REG_0x3E=0, REG_0x3F=0 | 24 | ps | |||
RLSDD22 | Differential output return loss, SDD22(2) | Between 50 MHz and 5 GHz | -15.9 | dB | ||
Differential output return loss, SDD22(2) | Between 5 GHz and 12.9 GHz | -13 | dB | |||
RLSCD22 | Differential to common-mode output return loss, SCD22(2) | Between 50 MHz and 12.9 GHz | -24 | dB | ||
RLSDC22 | Common-mode to differential output return loss, SDC22(2) | Between 50 MHz and 12.9 GHz | -24 | dB | ||
RLSCC22 | Common-mode output return loss, SCC22(2) | Between 50 MHz and 10 GHz | -8 | dB | ||
Common-mode output return loss, SCC22(2) | Between 10 GHz and 12.9 GHz | -8.5 | dB | |||
RETIMER TIMING SPECIFICATIONS | ||||||
tD | Input-to-output latency (propagation delay) through a channel | No Crosspoint; CDR enabled and locked. | 4.5 UI + 175 ps | ps | ||
Crosspoint enabled; CDR enabled and locked. | 4.5 UI + 220 ps | ps | ||||
No crosspoint; CDR in raw mode. | 140 | ps | ||||
tD_V | Variation of Input-to-output latency | Crosspoint enabled; CDR enabled and locked. | ± 50 | ps | ||
tSK | Channel-to-channel interpair skew | Latency difference between channels at full-rate. | 30 | ps | ||
tLock | CDR lock acquisition-time, Normal Lock Mode | Measured at 25.78125 Gbps, Adapt mode 2(REG_0x31[6:5]=0x2) | <100 | ms | ||
CDR lock acquisition-time, Fast Lock Mode | Measured at 25.78125 Gbps, Adapt mode 2 (REG_0x31[6:5]=0x2). Fast Lock Mode Enabled (REG_0xAC[7] = 1). Adaptation process still runs to find the best CTLE/DFE values after CDR lock is declared. | <10 | ms | |||
CDR lock acquisition-time, Fast Lock Mode | Measured at 25.78125 Gbps, Adapt mode 0 (Reg_0x31[6:5]=0x0), Fast Lock Mode Enabled (REG_0xAC[7] = 1). Adaptation process still runs to find the best CTLE/DFE values after CDR lock is declared. | <2 | ms | |||
tEQ_Adapt | Total EQ Adaptation Completion Time (includes tLOCK) | Measured at 25.78125 Gbps, Adapt mode 2 (REG_0x31[6:5]=0x2) (3) (4) | <3 | s | ||
RETIMER JITTER SPECIFICATIONS | ||||||
JTJ | Output Total jitter (TJ) | Measured at 25.78125 Gbps to a probability level of 1E-12 with PRBS11 data pattern an evaluation board traces de-embedded | 0.16 | UIpp @ 1E-12 | ||
JRJ | Output Random Jitter (RJ) | Measured at 25.78125 Gbps to a probability level of 1E-12 with PRBS11 data pattern an evaluation board traces de-embedded | 6.8 | mUI RMS | ||
JDCD | Output Duty Cycle Distortion (DCD) | Measured at 25.78125 Gbps to a probability level of 1E-12 with PRBS11 data pattern an evaluation board traces de-embedded | 3.7 | mUIpp | ||
HIGH-SPEED DIFFERENTIAL INPUTS (RXnP, RXnN) | ||||||
VIDMax | Maximum tolerable input differential voltage | For normal operation | 1200 | mVppd | ||
Vcm-Self | Self-generated input common mode | 1.79 | V | |||
RLSDD11 | Differential input return loss, SDD11(5) | Between 50 MHz and 3.69 GHz | -20 | dB | ||
Differential input return loss, SDD11(5) | Between 3.69 GHz and 12.9 GHz | -13 | dB | |||
RLSDC11 | Common-mode to differential input return loss, SDC11(5) | Between 50 MHz and 12.9 GHz | -23 | dB | ||
RLSCD11 | Differential to common-mode input return loss, SCD11(5) | Between 50 MHz and 12.9 GHz | -23 | dB | ||
RLSCC11 | Common-mode input return loss, SCC11(5) | Between 150 MHz and 10 GHz | -11 | dB | ||
Common-mode input return loss, SCC11(5) | Between 10 GHz and 12.9 GHz | -8 | dB | |||
VSDAT | AC signal detect assert (ON) threshold level | Minimum input peak-to-peak amplitude level at device pins required to assert signal detect. Assumes default assert threshold setting. Measured at 25.78125 Gbps with PRBS7. | 145 | mVppd | ||
VSDDT | AC signal detect de-assert (OFF) threshold level | Maximum input peak-to-peak amplitude level at device pins which causes signal detect to de-assert. Assumes default de-assert threshold setting . Measured at 25.78125 Gbps with PRBS7. | 84 | mVppd | ||
RETIMER CLOCK AND DATA RECOVERY SPECIFICATIONS | ||||||
BWPLL | PLL bandwidth | Measured at 9.8304 Gbps with PRBS7 data pattern | 4 | MHz | ||
PLL bandwidth | Measured at 25.78125 Gbps with PRBS7 data pattern | 4.7 | MHz | |||
JPEAK | Jitter peaking | Measured at 9.8304 Gbps with PRBS7 data pattern. | 0.5 | dB | ||
Jitter peaking | Measured at 25.78125 Gbps with PRBS7 data pattern. | 0.5 | dB | |||
JTOL | Input jitter tolerance | Measured at 25.78125 Gbps with SJ frequency = 190 KHz, 30dB input channel loss, PRBS31 data pattern, ~800 mVppd launch amplitude, and 0.18 UIpp total uncorrelated output jitter in addition to the applied SJ. BER < 1E-12. | 9 | UIpp | ||
Input jitter tolerance | Measured at 25.78125 Gbps with SJ frequency = 940 KHz, 30dB input channel loss, PRBS31 data pattern, ~800 mVppd launch amplitude, and 0.18 UIpp total uncorrelated output jitter in addition to the applied SJ. BER < 1E-12. | 1 | UIpp | |||
Input jitter tolerance | Measured at 25.78125 Gbps with SJ frequency > 15MHz, 30dB input channel loss, PRBS31 data pattern, ~800 mVppd launch amplitude, and 0.18 UIpp total uncorrelated output jitter in addition to the applied SJ. BER < 1E-12. | 0.33 | UIpp | |||
TEMPLOCK- | CDR stay-in-lock junction temperature range, negative ramp. Maximum junction temperature change below initial CDR lock acquisition temperature | 110 °C junction temperature starting, ramp rate -3°C/minute, 12 layer PCB | 150 | °C | ||
TEMPLOCK+ | CDR stay-in-lock junction temperature range, positive ramp. Maximum junction temperature change above initial CDR lock acquisition temperature | -40 °C junction temperature starting, ramp rate +3°C/minute, 12 layer PCB | 150 | °C | ||
RECOVERED CLOCK SPECIFICATIONS | ||||||
RCKf | Recovered Clock frequency on RCK0 pin | Measured with input data rate as 24.33024 Gbps or 12.16512 Gbps or 10.1376 Gbps 9.8304 Gbps or 6.144 Gbps or 4.9152 Gbps | 30.72 | MHz | ||
Recovered Clock frequency on RCK0 pin | Measured with input data rate as 25.78125Gbps or 10.3125Gbps | 32.2265625 | MHz | |||
RCKPhase |
RCKf Phase Noise Performance(6) |
<=100 Hz | < -59 | dBc/Hz | ||
Between 100 Hz and 1 kHz | < -84 | dBc/Hz | ||||
Between 1 kHz and 10 kHz | < -103 | dBc/Hz | ||||
>10 kHz | < -122 | dBc/Hz | ||||
CALIBRATION CLOCK SPECIFICATIONS | ||||||
CLKf | Calibration clock frequency | Option 1: 30.72 MHz | 30.72 | MHz | ||
Calibration clock frequency | Option 2: 25 MHz | 25 | MHz | |||
CLKppm | Calibration clock PPM tolerance | -100 | 100 | PPM | ||
CLKIDC | Calibration clock input duty cycle | 40 | 50 | 60 | Percent | |
CLKODC | Intrinsic calibration clock duty cycle distortion | Intrinsic duty cycle distortion of chip calibration clock output at the CAL_CLK_OUT pin, assuming 50% duty cycle on CAL_CLK_IN pin. | 45 | 50 | 55 | Percent |
CLKnum | Number of devices which can be cascaded from CAL_CLK_OUT to CAL_CLK_IN | Assumes worst-case 60%/40% input duty cycle on the first device. CAL_CLK_OUT from first device connects to CAL_CLK_IN of second device, and so on until the last device. | 20 | N/A | ||
LVCMOS DC SPECIFICATIONS | ||||||
VIH | Input high-level voltage | 2.5 V LVCMOS pins | 1.75 | VDD | V | |
3.3 V LVCMOS pin (READ_EN_N) | 1.75 | 3.6 | V | |||
VIL | Input low-level voltage | 2.5 V LVCMOS pins | GND | 0.7 | V | |
3.3 V LVCMOS pin (READ_EN_N) | GND | 0.8 | V | |||
Vth | High-level(1) input voltage | 4-level pins ADDR0, ADDR1, EN_SMB and THR | 0.98 x VDD | V | ||
Float level input voltage | 4-level pins ADDR0, ADDR1, EN_SMB and THR | 0.69 x VDD | V | |||
10K to GND input voltage | 4-level pins ADDR0, ADDR1, EN_SMB and THR | 0.25 x VDD | V | |||
Low-level (0) input voltage | 4-level pins ADDR0, ADDR1, EN_SMB and THR | 0.1 | V | |||
VOH | High-level output voltage | IOH = 4mA | 2 | V | ||
VOL | Low-level output voltage | IOL = -4mA | 0.4 | V | ||
IIH | Input high leakage current | Vinput = VDD, Open drain pins | 70 | uA | ||
Input high leakage current | Vinput = VDD and CAL_CLK_IN pins | 65 | uA | |||
Input high leakage current | Vinput = VDD, ADDR[1:0] and EN_SMB pins | 65 | uA | |||
Input high leakage current | Vinput = VDD, READ_EN_N | 15 | uA | |||
IIL | Input low leakage current | Vinput = 0V, Open drain pins | –15 | uA | ||
Input low leakage current | Vinput = 0V, CAL_CLK_IN pins | –15 | uA | |||
Input low leakage current | Vinput = 0V, ADDR[1:0], READ_EN_N, and EN_SMB pins | –115 | uA |