SNLS513C December 2015 – October 2019 DS250DF810
PRODUCTION DATA.
The DS250DF810 is an eight-channel multi-rate Retimer with integrated signal conditioning. It is used to extend the reach and robustness of long, lossy, crosstalk-impaired high-speed serial links while achieving a bit error rate (BER) of 10-15 or less.
Each channel of the DS250DF810 independently locks to serial data rates in a continuous range from 20.6 Gbps to 25.8 Gbps or to any supported sub-rate (÷2 and ÷4), including key data rates such as 10.3125 Gbps and 12.5 Gbps, which allows the DS250DF810 to support individual lane Forward Error Correction (FEC) pass-through.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DS250DF810 | 135-pin fcBGA (135) | 8.0 mm × 13.0 mm |