SNLS513C December 2015 – October 2019 DS250DF810
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSDC | SDC clock frequency | 260 | 303 | 346 | kHz | |
TLOW | SDC low period | 1.66 | 1.90 | 2.21 | μs | |
THIGH | SDC high period | 1.22 | 1.40 | 1.63 | μs | |
THD-STA | Hold time start operation | 0.6 | μs | |||
TSU-STA | Setup time start operation | 0.6 | μs | |||
THD-DAT | Data hold time | 0.9 | μs | |||
TSD-DAT | Data setup time | 0.1 | μs | |||
TSU-STO | Stop condition setup time | 0.6 | μs | |||
TBUF | Bus free time between Stop-Start | 1.3 | μs | |||
TR | SDC rise time | Pull-up resistor = 1 kΩ | 300 | ns | ||
TF | SDC fall time | Pull-up resistor = 1 kΩ | 300 | ns |