SNLS375C June 1998 – January 2015 DS26C31T
PRODUCTION DATA.
The DS26C31 is a quad differential line driver designed for data transmission over balanced cable or printed circuit board traces. The DS26C31M supports a temperature range of -55°C to 125°C, while the DS26C31T supports a temperature range of -40°C to 85°C.
Each driver converts the TTL or CMOS signal at its input to a pair of complementary differential outputs. The drivers are enabled when the ENABLE control pin is a logic HIGH or when the ENABLE control pin is a logic LOW.
ENABLE | ENABLE | INPUT | NON-INVERTING OUTPUT | INVERTING OUTPUT |
---|---|---|---|---|
L | H | X | Z | Z |
All other combinations of enable inputs | L | L | H | |
H | H | L |